NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Fields.SpatialMap builder More...
Public Member Functions | |
unsafe void | AutoTolerance () |
The method to set the face tolerance to a default value based on the current state of the field More... | |
unsafe NXOpen.Fields.SpatialMap | CreateLatticeMap (int numOfLatticeColumn, int numOfColumns, NXOpen.Fields.FieldVariable[] indepVarArray, double[] datapoint, out double[] parameterizedDatapoints) |
Create a lattice spatial map from the input datapoints array. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | BoundedObjects [get] |
Returns the bounded objects More... | |
unsafe NXOpen.Fields.SpatialMap.BoundingBoxMapEnum | BoundingBoxMap [get, set] |
Returns or sets the bounding box map More... | |
unsafe NXOpen.Fields.PathObjectsList | ConstUObjects [get] |
Returns the list of NXOpen.Fields.PathObjects objects that define sections of constant u More... | |
unsafe NXOpen.Fields.PathObjectsList | ConstVObjects [get] |
Returns the list of NXOpen.Fields.PathObjects objects that define sections of constant v More... | |
unsafe NXOpen.SelectNXObjectList | ConstantUObjects [get] |
Returns the const uobjects More... | |
unsafe NXOpen.SelectNXObjectList | ConstantVObjects [get] |
Returns the const vobjects More... | |
unsafe NXOpen.CoordinateSystem | CoordSystem [get, set] |
Returns or sets the csys More... | |
unsafe NXOpen.Expression | FaceTolerance [get] |
Returns the face tolerance for 3D degenerate surface maps More... | |
unsafe NXOpen.Fields.PathObjects | LatticePath [get] |
Returns the lattice path objects More... | |
unsafe NXOpen.Fields.SpatialMap.SubtypeEnum | MapSubtype [get, set] |
Returns or sets the map subtype More... | |
unsafe NXOpen.Fields.SpatialMap.SubtypeMappingEnum | MapSubtypeMapping [get, set] |
Returns or sets the subtype mapping More... | |
unsafe NXOpen.Fields.SpatialMap.TypeEnum | MapType [get, set] |
Returns or sets the map type More... | |
unsafe NXOpen.SelectNXObjectList | MappingFaces [get] |
Returns the faces to be used as mapping objects More... | |
unsafe NXOpen.Point | OppositeCorner [get, set] |
Returns or sets the opposite corner More... | |
unsafe NXOpen.Point | Origin [get, set] |
Returns or sets the origin More... | |
unsafe NXOpen.Fields.SpatialMap.ParametricPlaneMapEnum | ParametricPlaneMap [get, set] |
Returns or sets the parametric plane map More... | |
Represents a NXOpen.Fields.SpatialMap builder
Used to create and or edit a NXOpen.Fields.SpatialMap .
To create a new instance of this class, use NXOpen.Fields.FieldManager.CreateSpatialMapBuilder
Created in NX6.0.0
unsafe void NXOpen.Fields.SpatialMapBuilder.AutoTolerance | ( | ) |
The method to set the face tolerance to a default value based on the current state of the field
Created in NX8.5.0
License requirements: None.
unsafe NXOpen.Fields.SpatialMap NXOpen.Fields.SpatialMapBuilder.CreateLatticeMap | ( | int | numOfLatticeColumn, |
int | numOfColumns, | ||
NXOpen.Fields.FieldVariable[] | indepVarArray, | ||
double[] | datapoint, | ||
out double[] | parameterizedDatapoints | ||
) |
Create a lattice spatial map from the input datapoints array.
The number of columns in the datapoints array is specified by numOfColumns, and should include the total of all independent and dependent columns. Note that the number of dependent columns can be zero. The independent domain must be x, y, z, xy, xz, yz or xyz and the number of columns must be greater than or equal to the count of the independent variables.
The number of rows of data in the datapoints array is calculated by dividing the number of data points by the number of columns.
If number of lattice columns is 1, then a parametric line based map will be created.
Otherwise the lattice will be a M x N u-v grid, where M is the number of lattice columns and N is calculated based on the number of rows in the data points array divded by the number of lattice columns
Created in NX12.0.0
License requirements: None.
numOfLatticeColumn | |
numOfColumns | |
indepVarArray | |
datapoint | |
parameterizedDatapoints |
|
get |
Returns the bounded objects
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the bounding box map
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the const uobjects
Created in NX6.0.0
Deprecated in NX6.0.1. Use NXOpen.Fields.SpatialMapBuilder.ConstUObjects instead.
License requirements: None.
|
get |
Returns the const vobjects
Created in NX6.0.0
Deprecated in NX6.0.1. Use NXOpen.Fields.SpatialMapBuilder.ConstVObjects instead.
License requirements: None.
|
get |
Returns the list of NXOpen.Fields.PathObjects objects that define sections of constant u
Created in NX6.0.1
License requirements: None.
|
get |
Returns the list of NXOpen.Fields.PathObjects objects that define sections of constant v
Created in NX6.0.1
License requirements: None.
|
getset |
Returns or sets the csys
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the face tolerance for 3D degenerate surface maps
Created in NX8.5.0
License requirements: None.
|
get |
Returns the lattice path objects
Created in NX6.0.1
License requirements: None.
|
get |
Returns the faces to be used as mapping objects
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the map subtype
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the subtype mapping
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the map type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the opposite corner
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the origin
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the parametric plane map
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.