NXOpen .NET Reference
12.0.0
|
Contains objects that define a lattice path More...
Public Member Functions | |
unsafe void | ReverseDirection () |
Reverses the order of the objects in the path More... | |
unsafe void | ReverseSectionDirection (int index) |
Reverses the order of the objects in the path More... | |
unsafe void | HandleLatestSelDirection () |
Check the direction of the lastest selection and reverse it if necessary More... | |
Public Member Functions inherited from NXOpen.SelectObjectList | |
unsafe bool | Add (NXOpen.TaggedObject @object) |
Adds an object to the list More... | |
unsafe bool | Add (NXOpen.TaggedObject[] objects) |
Adds a set of objects to the list More... | |
unsafe bool | Add (NXOpen.SelectionMethod inputSelectionMethod) |
Adds the objects from a SelectionMethod to the list More... | |
unsafe bool | Add (NXOpen.TaggedObject selection, NXOpen.View view, NXOpen.Point3d point) |
Adds the object with the objects view and objects point More... | |
unsafe bool | Remove (NXOpen.TaggedObject @object) |
Remove specified object from list. More... | |
unsafe bool | Remove (NXOpen.TaggedObject @object, NXOpen.View view) |
Remove specified object from list. More... | |
unsafe bool | Remove (NXOpen.InferSnapType.SnapType snapType, NXOpen.TaggedObject selection1, NXOpen.View view1, NXOpen.Point3d point1, NXOpen.TaggedObject selection2, NXOpen.View view2, NXOpen.Point3d point2) |
Remove specified object from list. More... | |
unsafe bool | RemoveArray (NXOpen.TaggedObject[] objects) |
Remove specified objects from list. More... | |
unsafe bool | Remove (NXOpen.SelectionMethod inputSelectionMethod) |
Removes the objects from a SelectionMethod from the list More... | |
unsafe void | Clear () |
Removes all items from the list. More... | |
unsafe bool | Contains (NXOpen.TaggedObject @object) |
Returns whether the specified object is already in the list or not. More... | |
unsafe void | SetArray (NXOpen.TaggedObject[] objects) |
Sets the list of objects in the selection list. More... | |
unsafe NXOpen.TaggedObject[] | GetArray () |
Returns the list of objects in the selection list. More... | |
unsafe NXOpen.SelectObject[] | GetSelectObjectArray () |
Returns the list of SelectObjects in the selection list. More... | |
unsafe bool | Add (NXOpen.InferSnapType.SnapType snapType, NXOpen.TaggedObject selection1, NXOpen.View view1, NXOpen.Point3d point1, NXOpen.TaggedObject selection2, NXOpen.View view2, NXOpen.Point3d point2) |
The object being selected with the objects view and objects point and snap information. More... | |
unsafe bool | Add (NXOpen.TaggedObject selection, NXOpen.CaeObjectType.CaeSubType caeSubType, int caeSubId) |
The object being selected with CAE set object information. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.SelectObjectList | |
unsafe bool | DuplicatesAllowed [get] |
Returns whether duplicate objects are allowed in the selection list. More... | |
unsafe int | Size [get] |
Returns the number of objects in the list. More... | |
Contains objects that define a lattice path
Not a KF builder; see Fields.FieldManager methods to create a Fields.PathObjects.
Created in NX6.0.1
unsafe void NXOpen.Fields.PathObjects.HandleLatestSelDirection | ( | ) |
Check the direction of the lastest selection and reverse it if necessary
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Fields.PathObjects.ReverseDirection | ( | ) |
Reverses the order of the objects in the path
Created in NX6.0.1
License requirements: None.
unsafe void NXOpen.Fields.PathObjects.ReverseSectionDirection | ( | int | index | ) |
Reverses the order of the objects in the path
Created in NX11.0.0
License requirements: None.
index |