NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.WrapGeometry builder More...
Public Types | |
enum | CloseGapType { Sharp, Beveled, NoOffset } |
Represents the close gap type More... | |
Properties | |
unsafe NXOpen.Expression | AddOffset [get] |
Returns the Additional offset. More... | |
unsafe bool | Associative [get, set] |
Returns or sets the Remove parms switch More... | |
unsafe NXOpen.Features.WrapGeometryBuilder.CloseGapType | CloseGaps [get, set] |
Returns or sets the Method used to close the gaps after offset of the wrap More... | |
unsafe double | DistTol [get, set] |
Returns or sets the Distance tolerance used to facet the solids. More... | |
unsafe NXOpen.SelectDisplayableObjectList | Geometry [get] |
Returns the geometry to be wrapped (solid, sheet, curve, point) More... | |
unsafe bool | IsInterpart [get, set] |
Returns or sets the Setting that determines if this feature have interpart references More... | |
unsafe NXOpen.PlaneList | PlanesList [get] |
Returns the Planes to split the geometry, tightens the wrap along this plane More... | |
unsafe NXOpen.Expression | SplitOffset [get] |
Returns the Offset applied to both sides of the splitting planes. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.WrapGeometry builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateWrapGeometryBuilder
Default values.
Property | Value |
---|---|
AddOffset.Value |
0 (millimeters part), 0 (inches part) |
Associative |
1 |
CloseGaps |
Sharp |
DistTol |
2.54 |
IsInterpart |
0 |
SplitOffset.Value |
0 (millimeters part), 0 (inches part) |
Created in NX6.0.0
|
get |
Returns the Additional offset.
Will expand the wrap.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the Remove parms switch
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Method used to close the gaps after offset of the wrap
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Distance tolerance used to facet the solids.
Also used for default offset calculation.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the geometry to be wrapped (solid, sheet, curve, point)
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the Setting that determines if this feature have interpart references
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the Planes to split the geometry, tightens the wrap along this plane
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Offset applied to both sides of the splitting planes.
Created in NX6.0.0
License requirements: None.