NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder . More...
Public Types | |
enum | DataDefinitionOptions { Relative, Absolute } |
This enum represents the options to define the wheel position. More... | |
Properties | |
unsafe double | Camber [get, set] |
Returns or sets the camber of wheel in degree. More... | |
unsafe double | CoordinateX [get, set] |
Returns or sets the x coordinate of wheel center point. More... | |
unsafe double | CoordinateY [get, set] |
Returns or sets the y coordinate of wheel center point. More... | |
unsafe double | CoordinateZ [get, set] |
Returns or sets the z coordinate of wheel center point. More... | |
unsafe NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinitionOptions | DataDefinition [get, set] |
Returns or sets the value to indicate which definition option will be used to define the loading wheel data. More... | |
unsafe double | DeltaCamber [get, set] |
Returns or sets the delta camber of wheel. More... | |
unsafe double | DeltaStaticRadius [get, set] |
Returns or sets the delta static radius of wheel. More... | |
unsafe double | DeltaToe [get, set] |
Returns or sets the delta toe of wheel. More... | |
unsafe double | DeltaWidth [get, set] |
Returns or sets the delta width of wheel, for front or rear wheel, they have a wheel width. More... | |
unsafe double | DeltaX [get, set] |
Returns or sets the delta x value of wheel center point. More... | |
unsafe double | DeltaY [get, set] |
Returns or sets the delta y value of wheel center point. More... | |
unsafe double | DeltaZ [get, set] |
Returns or sets the delta z value of wheel center point. More... | |
unsafe NXOpen.Features.VehicleDesign.BaseDataWheelBuilder | DesignData [get, set] |
Returns or sets the design data of the wheel. More... | |
unsafe double | StaticRadius [get, set] |
Returns or sets the static radius of wheel. More... | |
unsafe double | Toe [get, set] |
Returns or sets the toe in/out of wheel in degree. More... | |
unsafe double | Width [get, set] |
Returns or sets the width of front or rear width, it's value is sum of wheel width and delta width. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder .
This class can only be used in base data, thus cannot be created directly by user.
Created in NX8.5.0
|
getset |
Returns or sets the camber of wheel in degree.
Used only when NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinition is NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinitionOptions.Absolute .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the x coordinate of wheel center point.
Used only when NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinition is NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinitionOptions.Absolute .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the y coordinate of wheel center point.
Used only when NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinition is NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinitionOptions.Absolute .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the z coordinate of wheel center point.
Used only when NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinition is NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinitionOptions.Absolute .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the value to indicate which definition option will be used to define the loading wheel data.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the delta camber of wheel.
It is used only when NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinition is NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinitionOptions.Relative .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the delta static radius of wheel.
It is used only when NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinition is NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinitionOptions.Relative .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the delta toe of wheel.
It is used only when NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinition is NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinitionOptions.Relative .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the delta width of wheel, for front or rear wheel, they have a wheel width.
For each loading, they have a delta width, the loading width will be sum of wheel width and delta width. It is used only when NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinition is NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinitionOptions.Relative .
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the delta x value of wheel center point.
It is used only when NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinition is NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinitionOptions.Relative .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the delta y value of wheel center point.
It is used only when NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinition is NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinitionOptions.Relative .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the delta z value of wheel center point.
It is used only when NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinition is NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinitionOptions.Relative .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the design data of the wheel.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the static radius of wheel.
Used only when NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinition is NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinitionOptions.Absolute .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the toe in/out of wheel in degree.
Used only when NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinition is NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinitionOptions.Absolute .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the width of front or rear width, it's value is sum of wheel width and delta width.
Used only when NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinition is NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinitionOptions.Absolute .
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")