NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.BaseDataWheelBuilder . More...
Public Types | |
enum | PositionDefinitionOptions { WheelCenterPoint, AttachmentPointRimOffset } |
This enum represents the options to define the wheel position. More... | |
Properties | |
unsafe double | Camber [get, set] |
Returns or sets the wheel camber in degree. More... | |
unsafe double | CoordinateX [get, set] |
Returns or sets the x coordinate of right wheel center point or attachment point. More... | |
unsafe double | CoordinateY [get, set] |
Returns or sets the y coordinate of right wheel center point or attachment point. More... | |
unsafe double | CoordinateZ [get, set] |
Returns or sets the z coordinate of right wheel center point or attachment point. More... | |
unsafe double | Diameter [get, set] |
Returns or sets the norminal diameter of the wheel. More... | |
unsafe string | Name [get, set] |
Returns or sets the name of the wheel. More... | |
unsafe NXOpen.Features.VehicleDesign.BaseDataWheelBuilder.PositionDefinitionOptions | PositionDefinition [get, set] |
Returns or sets the value to indicate which option is used to define the wheel position. More... | |
unsafe double | RimOffset [get, set] |
Returns or sets the rim offset. More... | |
unsafe bool | ShowSurface [get, set] |
Returns or sets the option to indicate whether to show surface or not. More... | |
unsafe bool | ShowWireframe [get, set] |
Returns or sets the option to indicate whether to show curve or not. More... | |
unsafe double | StaticRadius [get, set] |
Returns or sets the static radius of the wheel. More... | |
unsafe double | Toe [get, set] |
Returns or sets the wheel toe in/out in degreee. More... | |
unsafe double | Track [get] |
Returns the track of the axle. More... | |
unsafe double | Width [get, set] |
Returns or sets the width of the wheel. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.VehicleDesign.BaseDataWheelBuilder .
This class can only be used in base data, thus cannot be created directly by user.
Created in NX8.5.0
|
getset |
Returns or sets the wheel camber in degree.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the x coordinate of right wheel center point or attachment point.
If NXOpen.Features.VehicleDesign.BaseDataWheelBuilder.PositionDefinition is NXOpen.Features.VehicleDesign.BaseDataWheelBuilder.PositionDefinitionOptions.WheelCenterPoint , it is center point x coordinate. If NXOpen.Features.VehicleDesign.BaseDataWheelBuilder.PositionDefinition is NXOpen.Features.VehicleDesign.BaseDataWheelBuilder.PositionDefinitionOptions.AttachmentPointRimOffset , it is attachment point x coordinate. The left wheel will be located symmetrical to the vehicle centerline.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the y coordinate of right wheel center point or attachment point.
If NXOpen.Features.VehicleDesign.BaseDataWheelBuilder.PositionDefinition is NXOpen.Features.VehicleDesign.BaseDataWheelBuilder.PositionDefinitionOptions.WheelCenterPoint , it is center point y coordinate. If NXOpen.Features.VehicleDesign.BaseDataWheelBuilder.PositionDefinition is NXOpen.Features.VehicleDesign.BaseDataWheelBuilder.PositionDefinitionOptions.AttachmentPointRimOffset , it is attachment point y coordinate. The left wheel will be located symmetrical to the vehicle centerline.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the z coordinate of right wheel center point or attachment point.
If NXOpen.Features.VehicleDesign.BaseDataWheelBuilder.PositionDefinition is NXOpen.Features.VehicleDesign.BaseDataWheelBuilder.PositionDefinitionOptions.WheelCenterPoint , it is center point z coordinate. If NXOpen.Features.VehicleDesign.BaseDataWheelBuilder.PositionDefinition is NXOpen.Features.VehicleDesign.BaseDataWheelBuilder.PositionDefinitionOptions.AttachmentPointRimOffset , it is attachment point z coordinate. The left wheel will be located symmetrical to the vehicle centerline.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the norminal diameter of the wheel.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the name of the wheel.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the value to indicate which option is used to define the wheel position.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the rim offset.
Rim offset is the shift between the mounting point of the wheel and the wheel center. It is used only when NXOpen.Features.VehicleDesign.BaseDataWheelBuilder.PositionDefinition is NXOpen.Features.VehicleDesign.BaseDataWheelBuilder.PositionDefinitionOptions.AttachmentPointRimOffset .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the option to indicate whether to show surface or not.
If it is true, the wheel surface is shown.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the option to indicate whether to show curve or not.
If it is true, the wheel curve is shown.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the static radius of the wheel.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the wheel toe in/out in degreee.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the track of the axle.
Track is a computed value - the distance between the right wheel center point and the left wheel center point.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the width of the wheel.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")