NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.BaseDataLoadingBuilder . More...
Public Types | |
enum | LoadingType { Standard, UserDefined } |
This enum represents the vehicle loading types. More... | |
Public Member Functions | |
unsafe void | Assign (NXOpen.Features.VehicleDesign.BaseDataLoadingBuilder other) |
Assigns value from another loading. More... | |
unsafe void | SetReferencePlane (NXOpen.DatumPlane referencePlane) |
Sets the reference plane to represent the loading plane. More... | |
unsafe string[] | GetDescription () |
Gets the loading descriptions. More... | |
unsafe void | SetDescription (string[] description) |
Sets the loading descriptions. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Active [get, set] |
Returns or sets the status to indicate whether the loading is active or not. More... | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the color of loading. More... | |
unsafe NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder.DataDefinitionOptions | DataDefinition [get, set] |
Returns or sets the Data Definition option of loading. More... | |
unsafe NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder | FrontWheel [get] |
Returns the front wheel data of this loading. More... | |
unsafe string | Name [get, set] |
Returns or sets the name of loading. More... | |
unsafe NXOpen.Features.VehicleDesign.BaseDataLoadingWheelBuilder | RearWheel [get] |
Returns the rear wheel data of this loading. More... | |
unsafe NXOpen.Features.VehicleDesign.BaseDataLoadingBuilder.LoadingType | Type [get, set] |
Returns or sets the vehicle loading type. More... | |
Represents a NXOpen.Features.VehicleDesign.BaseDataLoadingBuilder .
An instance of this class can be obtained from BaseDataBuilder.CreateLoading
Created in NX8.5.0
unsafe void NXOpen.Features.VehicleDesign.BaseDataLoadingBuilder.Assign | ( | NXOpen.Features.VehicleDesign.BaseDataLoadingBuilder | other | ) |
Assigns value from another loading.
Created in NX8.5.0
License requirements: nx_general_packaging ("NX General Packaging")
other |
unsafe string [] NXOpen.Features.VehicleDesign.BaseDataLoadingBuilder.GetDescription | ( | ) |
Gets the loading descriptions.
Created in NX8.5.0
License requirements: None.
unsafe void NXOpen.Features.VehicleDesign.BaseDataLoadingBuilder.SetDescription | ( | string[] | description | ) |
Sets the loading descriptions.
Created in NX8.5.0
License requirements: nx_general_packaging ("NX General Packaging")
description |
unsafe void NXOpen.Features.VehicleDesign.BaseDataLoadingBuilder.SetReferencePlane | ( | NXOpen.DatumPlane | referencePlane | ) |
Sets the reference plane to represent the loading plane.
Created in NX8.5.0
License requirements: nx_general_packaging ("NX General Packaging")
referencePlane |
|
getset |
Returns or sets the status to indicate whether the loading is active or not.
If it is true, the loading is active.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the color of loading.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the Data Definition option of loading.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the front wheel data of this loading.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the name of loading.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the rear wheel data of this loading.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the vehicle loading type.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")