NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VariableOffset builder More...
Public Types | |
enum | MethodOptions { Linear, Cubic } |
offset methods for creating the new surface More... | |
Properties | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.SelectFace | Face [get] |
Returns the face to be offset More... | |
unsafe bool | IsApplyToAll [get, set] |
Returns or sets the toggle to set all offsets to equal value. More... | |
unsafe bool | IsKeepParameterization [get, set] |
Returns or sets the toggle to maintain source face parameterization in the offset face. More... | |
unsafe bool | IsReverseDirection [get, set] |
Returns or sets the toggle to reverse the direction of all offsets. More... | |
unsafe NXOpen.Features.VariableOffsetBuilder.MethodOptions | Method [get, set] |
Returns or sets the offset method More... | |
unsafe NXOpen.Expression | OffsetAtA [get] |
Returns the offset at corner A. More... | |
unsafe NXOpen.Expression | OffsetAtB [get] |
Returns the offset at corner B. More... | |
unsafe NXOpen.Expression | OffsetAtC [get] |
Returns the offset at corner C. More... | |
unsafe NXOpen.Expression | OffsetAtD [get] |
Returns the offset at corner D. More... | |
unsafe NXOpen.Point | PointA [get, set] |
Returns or sets the point at corner A. More... | |
unsafe NXOpen.Point | PointB [get, set] |
Returns or sets the point at corner B. More... | |
unsafe NXOpen.Point | PointC [get, set] |
Returns or sets the point at corner C. More... | |
unsafe NXOpen.Point | PointD [get, set] |
Returns or sets the point at corner D. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.VariableOffset builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateVariableOffsetBuilder
Default values.
Property | Value |
---|---|
IsApplyToAll |
0 |
IsKeepParameterization |
0 |
Method |
Linear |
Created in NX8.0.0
|
getset |
Returns or sets the distance tolerance.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the face to be offset
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the toggle to set all offsets to equal value.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the toggle to maintain source face parameterization in the offset face.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the toggle to reverse the direction of all offsets.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the offset method
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the offset at corner A.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the offset at corner B.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the offset at corner C.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the offset at corner D.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the point at corner A.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the point at corner B.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the point at corner C.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the point at corner D.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")