NXOpen .NET Reference
12.0.0
|
Represents a user defined object feature builder. More...
Properties | |
unsafe NXOpen.UserDefinedObjects.UserDefinedClass | UserDefinedClass [get, set] |
Returns or sets the associated UserDefinedClass, Note the class is ignored if there is a valid UDO specified. More... | |
unsafe NXOpen.UserDefinedObjects.UserDefinedObject | UserDefinedObject [get, set] |
Returns or sets the associated UserDefinedObject More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a user defined object feature builder.
It creates or edits a user defined object feature.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateUserDefinedObjectFeatureBuilder
Created in NX5.0.0
|
getset |
Returns or sets the associated UserDefinedClass, Note the class is ignored if there is a valid UDO specified.
To use the class id, the UserDefinedObject must be set to a null reference (Nothing in Visual Basic).
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the associated UserDefinedObject
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.