NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.TrimExtend builder. More...
Public Types | |
enum | CreationTypes { ByDistance, PercentOfMeasured, UntilSelected, MakeCorner } |
This enum represents the TrimExtend types More... | |
enum | ExtensionMethods { NaturalCurvature, NaturalTangent, Mirrored } |
This enum represents the TrimExtend Extension Methods More... | |
enum | ArrowSideOptions { Retain, Delete } |
This enum represents the TrimExtend Arrow Side Options More... | |
Properties | |
unsafe NXOpen.Features.TrimExtendBuilder.ArrowSideOptions | ArrowSideOption [get, set] |
Returns or sets the trim and extend arrow side option to specify to retain or discard material in trim operations when Limits are set to Until Selected More... | |
unsafe bool | ExtendNewFace [get, set] |
Returns or sets the extend new face to keep the original edges on the target or tool geometry More... | |
unsafe NXOpen.Features.TrimExtendBuilder.ExtensionMethods | ExtensionMethod [get, set] |
Returns or sets the trim extend extension method to specify the continuity of an extend operation More... | |
unsafe NXOpen.ScCollector | TargetCollector [get] |
Returns the target collector tool selection to specify the target for a trim or extend operation More... | |
unsafe NXOpen.Expression | TargetExtendDistance [get] |
Returns the target extend distance More... | |
unsafe bool | TargetReversed [get, set] |
Returns or sets the target material side direction , targetReversed = true, means target direction is reversed More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.ScCollector | ToolCollector [get] |
Returns the tool collector tool selection to specify the tool for a trim or extend operation More... | |
unsafe NXOpen.Expression | ToolExtendDistance [get] |
Returns the tool extend distance More... | |
unsafe bool | ToolReversed [get, set] |
Returns or sets the target material side direction , toolReversed = true, means tool direction is reversed More... | |
unsafe NXOpen.Features.TrimExtendBuilder.CreationTypes | Type [get, set] |
Returns or sets the trim extend creation option More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.TrimExtend builder.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateTrimExtendBuilder
Default values.
Property | Value |
---|---|
ExtendNewFace |
False |
TargetExtendDistance.Value |
25 (millimeters part), 1 (inches part) |
ToolExtendDistance.Value |
10 |
Created in NX5.0.0
|
getset |
Returns or sets the trim and extend arrow side option to specify to retain or discard material in trim operations when Limits are set to Until Selected
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the extend new face to keep the original edges on the target or tool geometry
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the trim extend extension method to specify the continuity of an extend operation
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the target collector tool selection to specify the target for a trim or extend operation
Created in NX5.0.0
License requirements: None.
|
get |
Returns the target extend distance
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the target material side direction , targetReversed = true, means target direction is reversed
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the distance tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the tool collector tool selection to specify the tool for a trim or extend operation
Created in NX5.0.0
License requirements: None.
|
get |
Returns the tool extend distance
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the target material side direction , toolReversed = true, means tool direction is reversed
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the trim extend creation option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")