NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Subdivision.SubdivisionTubeBuilder builder. More...
Properties | |
unsafe int | NumberOfSegments [get, set] |
Returns or sets the number of segments. More... | |
unsafe NXOpen.Features.Subdivision.SelectCageObjectData | PathObject [get] |
Returns the object as path of tube. More... | |
unsafe NXOpen.Expression | Size [get] |
Returns the size of tube in cross section. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.Subdivision.SubdivisionTubeBuilder builder.
To create a new instance of this class, use NXOpen.Features.Subdivision.SubdivisionBodyCollection.CreateSubdivisionTubeBuilder
Default values.
Property | Value |
---|---|
NumberOfSegments |
4 |
Size.Value |
50 (millimeters part), 2 (inches part) |
Created in NX10.0.0
|
getset |
Returns or sets the number of segments.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
get |
Returns the object as path of tube.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the size of tube in cross section.
Created in NX10.0.0
License requirements: None.