NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Subdivision.SubdivisionSubdivideFaceBuilder builder. More...
Public Member Functions | |
unsafe void | Subdivide () |
Perform subdivide operation. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.Subdivision.SelectCageObjectData | FacesToSubdivide [get] |
Returns the faces to subdivide. More... | |
unsafe NXOpen.Expression | Scale [get] |
Returns the scale factor. More... | |
Represents a NXOpen.Features.Subdivision.SubdivisionSubdivideFaceBuilder builder.
To create a new instance of this class, use NXOpen.Features.Subdivision.SubdivisionBodyCollection.CreateSubdivisionSubdivideFaceBuilder
Created in NX9.0.0
unsafe void NXOpen.Features.Subdivision.SubdivisionSubdivideFaceBuilder.Subdivide | ( | ) |
Perform subdivide operation.
Created in NX9.0.0
License requirements: nx_subdivision (" NX SUBDIVISION")
|
get |
Returns the faces to subdivide.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the scale factor.
The value is from 0 to 100. 0 refers to the original size of the face, 100 refers to the center of the face.
Created in NX9.0.0
License requirements: None.