NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Subdivision.SubdivisionSplitFaceBuilder builder. More...
Public Types | |
enum | Types { Uniform, ThroughLines } |
Represents the split type. More... | |
Public Member Functions | |
unsafe void | AddSplitPoint (NXOpen.Point3d location, NXOpen.DisplayableObject @object) |
Add split face point. More... | |
unsafe void | ClearSplitPoints () |
Clear split face point. More... | |
unsafe void | UpdateSplitPositions (int splitLineIndex, NXOpen.Point3d[] positions) |
Update split positions. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.Subdivision.SelectCageObjectData | FacesToSplit [get] |
Returns the faces to split. More... | |
unsafe int | Number [get, set] |
Returns or sets the desired split number in one face. More... | |
unsafe NXOpen.Features.Subdivision.SelectCageObjectData | ReferenceEdge [get] |
Returns the reference edges. More... | |
unsafe NXOpen.Features.Subdivision.SubdivisionSplitFaceBuilder.Types | Type [get, set] |
Returns or sets the split type. More... | |
Represents a NXOpen.Features.Subdivision.SubdivisionSplitFaceBuilder builder.
To create a new instance of this class, use NXOpen.Features.Subdivision.SubdivisionBodyCollection.CreateSubdivisionSplitFaceBuilder
Created in NX9.0.0
unsafe void NXOpen.Features.Subdivision.SubdivisionSplitFaceBuilder.AddSplitPoint | ( | NXOpen.Point3d | location, |
NXOpen.DisplayableObject @ | object | ||
) |
Add split face point.
Created in NX9.0.0
License requirements: nx_subdivision (" NX SUBDIVISION")
location | the loction on the object to split face. |
object | the selected subdivision edge or vertex to split face. |
unsafe void NXOpen.Features.Subdivision.SubdivisionSplitFaceBuilder.ClearSplitPoints | ( | ) |
Clear split face point.
Created in NX10.0.0
License requirements: nx_subdivision (" NX SUBDIVISION")
unsafe void NXOpen.Features.Subdivision.SubdivisionSplitFaceBuilder.UpdateSplitPositions | ( | int | splitLineIndex, |
NXOpen.Point3d[] | positions | ||
) |
Update split positions.
Created in NX10.0.0
License requirements: nx_subdivision (" NX SUBDIVISION")
splitLineIndex | index to indicate which split line to update positions from. |
positions | the point positions. |
|
get |
Returns the faces to split.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the desired split number in one face.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
get |
Returns the reference edges.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the split type.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")