NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Subdivision.SubdivisionRevolveBuilder builder. More...
Public Types | |
enum | ContinuityType { Smooth, Sharp } |
Type of continuity. More... | |
Properties | |
unsafe NXOpen.SelectNXObject | AxisPoint [get] |
Returns the origin of the axis of revolution. More... | |
unsafe NXOpen.Direction | AxisVector [get, set] |
Returns or sets the axis of revolution. More... | |
unsafe bool | CanSew [get, set] |
Returns or sets the value indicating if open edges of the revolve mesh can be sewn with selected input open edges. More... | |
unsafe NXOpen.Features.Subdivision.SubdivisionRevolveBuilder.ContinuityType | Continuity [get, set] |
Returns or sets the continuity. More... | |
unsafe NXOpen.Expression | EndAngle [get] |
Returns the end of angular dimension. More... | |
unsafe int | NumOfSegments [get, set] |
Returns or sets the number of segments. More... | |
unsafe NXOpen.Features.Subdivision.SelectCageObjectData | SectionObject [get] |
Returns the section as revolving profile. More... | |
unsafe NXOpen.Expression | StartAngle [get] |
Returns the start of angular dimension. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.Subdivision.SubdivisionRevolveBuilder builder.
To create a new instance of this class, use NXOpen.Features.Subdivision.SubdivisionBodyCollection.CreateSubdivisionRevolveBuilder
Default values.
Property | Value |
---|---|
CanSew |
1 |
EndAngle.Value |
360 |
NumOfSegments |
8 |
StartAngle.Value |
0 |
Created in NX10.0.0
|
get |
Returns the origin of the axis of revolution.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the axis of revolution.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the value indicating if open edges of the revolve mesh can be sewn with selected input open edges.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the continuity.
The continuity is used to specify creases in the limit surface corresponding to edges of the revolved region that are sewn with the primary existing region.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
get |
Returns the end of angular dimension.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the number of segments.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
get |
Returns the section as revolving profile.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the start of angular dimension.
Created in NX10.0.0
License requirements: None.