NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Subdivision.SubdivisionExtrudeCageBuilder builder. More...
Public Types | |
enum | TransformationMethodType { DragLinear, Transform } |
Transformation method types More... | |
enum | DirectionType { Inferred, Vector, Perpendicular } |
Represents the extrude direction. More... | |
enum | ContinuityType { Smooth, Sharp } |
Type of continuity. More... | |
enum | ScalingMethodType { Linear, Planar, Uniform } |
Scaling method More... | |
Public Member Functions | |
unsafe void | Extrude () |
Perform extrude operation. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CanMoveToolOnly [get, set] |
Returns or sets the flag indicating if transformer tool can be moved without transforming the selected cage topology. More... | |
unsafe bool | CanRelocateToolToSelection [get, set] |
Returns or sets the flag indicating if transformer tool can be relocated based on cage topology selection. More... | |
unsafe bool | CanReorientToolToSelection [get, set] |
Returns or sets the flag indicating if transformer tool can be reoriented based on cage topology selection. More... | |
unsafe NXOpen.Features.Subdivision.SubdivisionExtrudeCageBuilder.ContinuityType | Continuity [get, set] |
Returns or sets the continuity. More... | |
unsafe NXOpen.Features.Subdivision.SubdivisionExtrudeCageBuilder.DirectionType | DirectionOption [get, set] |
Returns or sets the direction option More... | |
unsafe NXOpen.Expression | Distance [get] |
Returns the distance. More... | |
unsafe int | NumberOfSegments [get, set] |
Returns or sets the number of segments. More... | |
unsafe NXOpen.Features.Subdivision.SubdivisionExtrudeCageBuilder.ScalingMethodType | ScalingMethod [get, set] |
Returns or sets the scaling method. More... | |
unsafe NXOpen.Features.Subdivision.SelectCageObjectData | SelectionObject [get] |
Returns the selection object. More... | |
unsafe NXOpen.Features.Subdivision.SubdivisionExtrudeCageBuilder.TransformationMethodType | TransformationMethod [get, set] |
Returns or sets the transformation method. More... | |
unsafe NXOpen.GeometricUtilities.TransformerData | Transformer [get] |
Returns the transformation tool. More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the vector for extrude. More... | |
Represents a NXOpen.Features.Subdivision.SubdivisionExtrudeCageBuilder builder.
To create a new instance of this class, use NXOpen.Features.Subdivision.SubdivisionBodyCollection.CreateSubdivisionExtrudeCageBuilder
Default values.
Property | Value |
---|---|
CanRelocateToolToSelection |
true |
CanReorientToolToSelection |
true |
NumberOfSegments |
1 |
Created in NX9.0.0
unsafe void NXOpen.Features.Subdivision.SubdivisionExtrudeCageBuilder.Extrude | ( | ) |
Perform extrude operation.
Created in NX9.0.0
License requirements: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the flag indicating if transformer tool can be moved without transforming the selected cage topology.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the flag indicating if transformer tool can be relocated based on cage topology selection.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the flag indicating if transformer tool can be reoriented based on cage topology selection.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the continuity.
The continuity is used to specify creases in the limit surface corresponding to the outer edges of the faces or boundary edges specified by NXOpen.Features.Subdivision.SubdivisionExtrudeCageBuilder.SelectionObject .
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the direction option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
get |
Returns the distance.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the number of segments.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the scaling method.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
get |
Returns the selection object.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the transformation method.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
get |
Returns the transformation tool.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the vector for extrude.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")