NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Subdivision.SubdivisionConnectCageBuilder builder. More...
Public Types | |
enum | ContinuityTypes { Smooth, Sharp } |
Represents the continuity type More... | |
Properties | |
unsafe NXOpen.Features.Subdivision.SelectCageObjectData | CageEdgeToEdit [get] |
Returns the cage edge to edit More... | |
unsafe NXOpen.Features.Subdivision.SubdivisionConnectCageBuilder.ContinuityTypes | ContinuityType [get, set] |
Returns or sets the continuity. More... | |
unsafe NXOpen.Section | ExternalReference [get] |
Returns the external edges More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.Subdivision.SubdivisionConnectCageBuilder builder.
To create a new instance of this class, use NXOpen.Features.Subdivision.SubdivisionBodyCollection.CreateSubdivisionConnectCageBuilder
Created in NX11.0.0
|
get |
Returns the cage edge to edit
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the continuity.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
get |
Returns the external edges
Created in NX11.0.0
License requirements: None.