NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Subdivision.OffsetCageBuilder builder. More...
Properties | |
unsafe bool | CanReverseOffsetDirection [get, set] |
Returns or sets the flag indicating if offset direction can be reversed. More... | |
unsafe int | NumberOfCopies [get, set] |
Returns or sets the number of copies to offset More... | |
unsafe NXOpen.Features.Subdivision.SelectCageObjectData | Objects [get] |
Returns the objects to be offset More... | |
unsafe NXOpen.Expression | OffsetDistance [get] |
Returns the offset distance. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.Subdivision.OffsetCageBuilder builder.
To create a new instance of this class, use NXOpen.Features.Subdivision.SubdivisionBodyCollection.CreateOffsetCageBuilder
Default values.
Property | Value |
---|---|
NumberOfCopies |
1 |
OffsetDistance.Value |
10.0 (millimeters part), 0.5 (inches part) |
Created in NX11.0.0
|
getset |
Returns or sets the flag indicating if offset direction can be reversed.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the number of copies to offset
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
get |
Returns the objects to be offset
Created in NX11.0.0
License requirements: None.
|
get |
Returns the offset distance.
Created in NX11.0.0
License requirements: None.