NXOpen .NET Reference
12.0.0
|
Represents a Features.Subdivision.DefineWorkRegionBuilder builder. More...
Public Types | |
enum | WorkRegionDefinitionMethods { All, Selected } |
Method of defining work region. More... | |
enum | FrozenRegionDefinitionMethods { Hidden, Colored } |
Method of defining frozen region. More... | |
Properties | |
unsafe NXOpen.NXColor | FrozenColor [get, set] |
Returns or sets the frozen region color More... | |
unsafe NXOpen.Features.Subdivision.DefineWorkRegionBuilder.FrozenRegionDefinitionMethods | FrozenRegionDefinitionMethod [get, set] |
Returns or sets the frozen region method More... | |
unsafe NXOpen.Features.Subdivision.DefineWorkRegionBuilder.WorkRegionDefinitionMethods | WorkRegionDefinitionMethod [get, set] |
Returns or sets the work region definition method More... | |
unsafe NXOpen.Features.Subdivision.SelectCageObjectData | WorkRegionObjects [get] |
Returns the work region objects More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Features.Subdivision.DefineWorkRegionBuilder builder.
To create a new instance of this class, use NXOpen.Features.Subdivision.SubdivisionBodyCollection.CreateDefineWorkRegionBuilder
Created in NX11.0.0
|
getset |
Returns or sets the frozen region color
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the frozen region method
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the work region definition method
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
get |
Returns the work region objects
Created in NX11.0.0
License requirements: None.