NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Subdivision.CopyCageBuilder builder. More...
Public Member Functions | |
unsafe void | ResetTransformerToCentroidOfSelection () |
Repositions the NXOpen.GeometricUtilities.TransformerData to the centroid of the selected entities. More... | |
unsafe void | SetTransformerToObject (NXOpen.Features.Subdivision.CageManipulatorData.ObjectSelectionData selectionData) |
Repositions the NXOpen.GeometricUtilities.TransformerData to the specified entity. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CanMoveToolOnly [get, set] |
Returns or sets the flag indicating if tool can be moved alone without moving selected topology More... | |
unsafe bool | CanRelocateToolToSelection [get, set] |
Returns or sets the flag indicating if tool should relocate to selection More... | |
unsafe bool | CanReorientToolToSelection [get, set] |
Returns or sets the flag indicating if tool should reorient to selection More... | |
unsafe int | NumberOfCopies [get, set] |
Returns or sets the number of copies More... | |
unsafe NXOpen.Features.Subdivision.SelectCageObjectData | Objects [get] |
Returns the objects to be copied More... | |
unsafe NXOpen.GeometricUtilities.TransformerData | Transformer [get] |
Returns the transformation tool. More... | |
Represents a NXOpen.Features.Subdivision.CopyCageBuilder builder.
To create a new instance of this class, use NXOpen.Features.Subdivision.SubdivisionBodyCollection.CreateCopyCageBuilder
Default values.
Property | Value |
---|---|
CanRelocateToolToSelection |
1 |
CanReorientToolToSelection |
1 |
NumberOfCopies |
1 |
Created in NX10.0.0
unsafe void NXOpen.Features.Subdivision.CopyCageBuilder.ResetTransformerToCentroidOfSelection | ( | ) |
Repositions the NXOpen.GeometricUtilities.TransformerData to the centroid of the selected entities.
Created in NX10.0.0
License requirements: nx_subdivision (" NX SUBDIVISION")
unsafe void NXOpen.Features.Subdivision.CopyCageBuilder.SetTransformerToObject | ( | NXOpen.Features.Subdivision.CageManipulatorData.ObjectSelectionData | selectionData | ) |
Repositions the NXOpen.GeometricUtilities.TransformerData to the specified entity.
Created in NX10.0.0
License requirements: nx_subdivision (" NX SUBDIVISION")
selectionData |
|
getset |
Returns or sets the flag indicating if tool can be moved alone without moving selected topology
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the flag indicating if tool should relocate to selection
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the flag indicating if tool should reorient to selection
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the number of copies
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
get |
Returns the objects to be copied
Created in NX10.0.0
License requirements: None.
|
get |
Returns the transformation tool.
Created in NX10.0.0
License requirements: None.