NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.SphericalCorner builder More...
Properties | |
unsafe double | AngleTol [get, set] |
Returns or sets the Angular Tolerance More... | |
unsafe double | DistanceTol [get, set] |
Returns or sets the Distance Tolerance More... | |
unsafe NXOpen.Point | HelpPoint [get, set] |
Returns or sets the Help point acquired from the first face set selection More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the Radius of the spherical corner More... | |
unsafe NXOpen.GeometricUtilities.FaceSetData | Wall1 [get] |
Returns the wall faces 1 More... | |
unsafe NXOpen.GeometricUtilities.FaceSetData | Wall2 [get] |
Returns the wall faces 2 More... | |
unsafe NXOpen.GeometricUtilities.FaceSetData | Wall3 [get] |
Returns the wall faces 3 More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.SphericalCorner builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateSphericalCornerBuilder
Default values.
Property | Value |
---|---|
Radius.Value |
5 (millimeters part), 0.25 (inches part) |
Created in NX8.5.0
|
getset |
Returns or sets the Angular Tolerance
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Distance Tolerance
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Help point acquired from the first face set selection
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the Radius of the spherical corner
Created in NX8.5.0
License requirements: None.
|
get |
Returns the wall faces 1
Created in NX8.5.0
License requirements: None.
|
get |
Returns the wall faces 2
Created in NX8.5.0
License requirements: None.
|
get |
Returns the wall faces 3
Created in NX8.5.0
License requirements: None.