NXOpen .NET Reference
12.0.0
|
This is to create a NXOpen.Features.ShipDesign.ValidateModelBuilder which is used to validate Basic Design Structures. More...
Properties | |
unsafe bool | CheckCircularReference [get, set] |
Returns or sets the option determines whether or not to search circular reference for basic model. More... | |
unsafe bool | CheckKnuckleStiffener [get, set] |
Returns or sets the option that determines whether or not to search unsplit knuckled stiffeners which are not allowed to be bent. More... | |
unsafe bool | CheckPlateIntersectedPlate [get, set] |
Returns or sets the option determines whether or not to search plate intersected plate in case there is no intersection seam with split on. More... | |
unsafe bool | CheckPlateIntersectedStiffener [get, set] |
Returns or sets the option determines whether or not to search stiffener intersected plate in case there is no profile cutout. More... | |
unsafe bool | CheckStiffenerIntersectedStiffener [get, set] |
Returns or sets the option determines whether or not to search stiffener intersected stiffener in case there is interference of two stiffener bodies. More... | |
unsafe NXOpen.Features.ShipDesign.SelectPartBuilder | SelectPart [get] |
Returns the ship basic design part More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This is to create a NXOpen.Features.ShipDesign.ValidateModelBuilder which is used to validate Basic Design Structures.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateValidateModelBuilder
Default values.
Property | Value |
---|---|
SelectPart.SectionFrameType |
Section |
Created in NX11.0.0
|
getset |
Returns or sets the option determines whether or not to search circular reference for basic model.
Created in NX11.0.0
License requirements to get this property: nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the option that determines whether or not to search unsplit knuckled stiffeners which are not allowed to be bent.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the option determines whether or not to search plate intersected plate in case there is no intersection seam with split on.
Created in NX11.0.0
License requirements to get this property: nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the option determines whether or not to search stiffener intersected plate in case there is no profile cutout.
Created in NX11.0.0
License requirements to get this property: nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the option determines whether or not to search stiffener intersected stiffener in case there is interference of two stiffener bodies.
Created in NX11.0.0
License requirements to get this property: nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the ship basic design part
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design")