NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.SelectPartBuilder . More...
Public Types | |
enum | Types { Section, Frame } |
Type. More... | |
Public Member Functions | |
unsafe void | SetSectionBlockParts (string[] sectionParts) |
The section block part file name. More... | |
unsafe void | SetFrameParts (string[] framePartFilenames) |
Set frame part names. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.SelectPartBuilder.Types | SectionFrameType [get, set] |
Returns or sets the select type. More... | |
Represents a NXOpen.Features.ShipDesign.SelectPartBuilder .
This class is to select ship basic design part.
Created in NX11.0.0
unsafe void NXOpen.Features.ShipDesign.SelectPartBuilder.SetFrameParts | ( | string[] | framePartFilenames | ) |
Set frame part names.
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
framePartFilenames |
unsafe void NXOpen.Features.ShipDesign.SelectPartBuilder.SetSectionBlockParts | ( | string[] | sectionParts | ) |
The section block part file name.
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
sectionParts |
unsafe bool NXOpen.Features.ShipDesign.SelectPartBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the select type.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")