NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.UpdateShipLibrary builder More...
Public Types | |
enum | ShipLibOptionType { Profile, Belt, Cutout, Endcut, Support, SupportCap, WeldOnEdge, Bracket, WeldAlongEdge } |
Ship Library Types Note the weld along edge option is no longer used in NX7. More... | |
enum | ShipLibAssemblyOption { WorkPart, WorkPartandComponents, WorkPartandComponentswithLibraries } |
Assembly update library options More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.UpdateShipLibraryBuilder.ShipLibAssemblyOption | AssemblyOptions [get, set] |
Returns or sets the assembly scope options. More... | |
unsafe string | FileBrowser [get, set] |
Returns or sets the file browser More... | |
unsafe NXOpen.Features.ShipDesign.UpdateShipLibraryBuilder.ShipLibOptionType | ShipLibType [get, set] |
Returns or sets the ship lib type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.UpdateShipLibrary builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateUpdateShipLibraryBuilder
Default values.
Property | Value |
---|---|
AssemblyOptions |
WorkPart |
ShipLibType |
Profile |
Created in NX5.3.0
Assembly update library options
|
getset |
Returns or sets the assembly scope options.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the file browser
Created in NX5.3.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the ship lib type
Created in NX5.3.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")