NXOpen .NET Reference
12.0.0
|
This is to create a NXOpen.Features.ShipDesign.TransitionBuilder which is used to create Detail Design elements from Basic Design elements. More...
Public Types | |
enum | TransitionTypes { Section, Frame } |
Transition Type. More... | |
enum | TransitionMethods { UpdateExisting, CreateNew } |
Transition Method. More... | |
Public Member Functions | |
unsafe void | SetSectionBlockParts (string[] sectionParts) |
The section block part file name. More... | |
unsafe void | SetFrameParts (string[] framePartFilenames) |
Set frame part names. More... | |
unsafe void | DryRun () |
Executes a dry run to check whether there are circular references in the basic design structure model and whether the intersection seam is using split or not. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | SectionMappingFile [get, set] |
Returns or sets the file name of the section mapping from the native file system More... | |
unsafe NXOpen.Features.ShipDesign.SelectPartBuilder | SelectPart [get] |
Returns the ship basic design part More... | |
unsafe NXOpen.Features.ShipDesign.TransitionBuilder.TransitionMethods | TransitionMethod [get, set] |
Returns or sets the transition method. More... | |
unsafe NXOpen.Features.ShipDesign.TransitionBuilder.TransitionTypes | TransitionType [get, set] |
Returns or sets the transition type. More... | |
This is to create a NXOpen.Features.ShipDesign.TransitionBuilder which is used to create Detail Design elements from Basic Design elements.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateTransitionBuilder
Default values.
Property | Value |
---|---|
SelectPart.SectionFrameType |
Section |
TransitionMethod |
UpdateExisting |
TransitionType |
Section |
Created in NX8.5.0
unsafe void NXOpen.Features.ShipDesign.TransitionBuilder.DryRun | ( | ) |
Executes a dry run to check whether there are circular references in the basic design structure model and whether the intersection seam is using split or not.
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.TransitionBuilder.SetFrameParts | ( | string[] | framePartFilenames | ) |
Set frame part names.
Created in NX8.5.0
License requirements: nx_ship_basic ("Ship Basic Design")
framePartFilenames |
unsafe void NXOpen.Features.ShipDesign.TransitionBuilder.SetSectionBlockParts | ( | string[] | sectionParts | ) |
The section block part file name.
Created in NX8.5.0
License requirements: nx_ship_basic ("Ship Basic Design")
sectionParts |
|
getset |
Returns or sets the file name of the section mapping from the native file system
Created in NX10.0.3
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the ship basic design part
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the transition method.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the transition type.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")