NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.TraceLines builder More...
Public Types | |
enum | TraceLineType { EqualSpacing, Offset } |
Define the traceline creation method More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the associative More... | |
unsafe int | CurveCount [get, set] |
Returns or sets the curve count More... | |
unsafe NXOpen.SelectDisplayableObjectList | DatumPlanes [get] |
Returns the datum planes More... | |
unsafe bool | Direction [get, set] |
Returns or sets the direction More... | |
unsafe NXOpen.Section | EndCurve [get] |
Returns the end curve More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset More... | |
unsafe int | OffsetCurveCount [get, set] |
Returns or sets the offset curve count More... | |
unsafe NXOpen.Features.ShipDesign.TraceLinesBuilder.TraceLineType | OffsetType [get, set] |
Returns or sets the offset type More... | |
unsafe NXOpen.ScCollector | PlacementFace [get] |
Returns the placement face More... | |
unsafe NXOpen.Section | ReferenceCurve [get] |
Returns the reference curve More... | |
unsafe NXOpen.Section | StartCurve [get] |
Returns the start curve More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.TraceLines builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateTraceLinesBuilder
Default values.
Property | Value |
---|---|
Associative |
1 |
CurveCount |
1 |
Offset.Value |
0 (millimeters part), 0 (inches part) |
OffsetCurveCount |
1 |
OffsetType |
EqualSpacing |
Created in NX7.5.0
|
getset |
Returns or sets the associative
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the curve count
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the datum planes
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the direction
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the end curve
Created in NX7.5.0
License requirements: None.
|
get |
Returns the offset
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the offset curve count
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the offset type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the placement face
Created in NX7.5.0
License requirements: None.
|
get |
Returns the reference curve
Created in NX7.5.0
License requirements: None.
|
get |
Returns the start curve
Created in NX7.5.0
License requirements: None.