NXOpen .NET Reference
12.0.0
|
This class is used to edit a NXOpen.Features.ShipDesign.SubSystems feature. More...
Public Types | |
enum | Types { Plate, Profile, Pillar } |
Used to indicate the type of sub system definition that is being edited. More... | |
Public Types inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
enum | OrientationAngleRuleTypes { RightHand, ShipOrientation } |
Settings to indicate how angles are to be measured. More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | Seams [get] |
Returns the seams that you want to actually split the plate system or profile system. More... | |
unsafe NXOpen.Features.ShipDesign.SubSystemBuilderList | SubPillarDefinitionList [get] |
Returns the list of Sub Pillar System Definitions. More... | |
unsafe NXOpen.Features.ShipDesign.SubSystemBuilderList | SubPlateDefinitionList [get] |
Returns the list of Sub Plate System Definitions. More... | |
unsafe NXOpen.Features.ShipDesign.SubSystemBuilderList | SubProfileDefinitionList [get] |
Returns the list of Sub Profile System Definitions. More... | |
Properties inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the tolerance, in degrees, used to determine when angles are zero. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the tolerance used to determine when distances are considered zero. More... | |
unsafe NXOpen.Features.ShipDesign.FeatureParmsBuilder.OrientationAngleRuleTypes | OrientationAngleRule [get, set] |
Returns or sets the angle rule to use when measuring angles. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe NXOpen.Features.ShipDesign.PlaneListBuilder | CreatePlaneForList () |
Create a NXOpen.Features.ShipDesign.PlaneListBuilder to add a defined plane to a list. More... | |
This class is used to edit a NXOpen.Features.ShipDesign.SubSystems feature.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateSubSystemsBuilder
Created in NX8.0.0
|
get |
Returns the seams that you want to actually split the plate system or profile system.
Straking seams will be ignored if added to this selection.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the list of Sub Pillar System Definitions.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the list of Sub Plate System Definitions.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the list of Sub Profile System Definitions.
Created in NX8.0.0
License requirements: None.