NXOpen .NET Reference
12.0.0
|
Represents a builder that is used to create or edit a NXOpen.Features.ShipDesign.SteelInsulation feature. More...
Public Member Functions | |
unsafe NXOpen.Features.ShipDesign.SteelInsulationBoundaryBuilder | CreateSteelInsulationBoundary () |
Creates a NXOpen.Features.ShipDesign.SteelInsulationBoundaryBuilder builder. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.SteelInsulationBoundaryBuilderList | BoundaryList [get] |
Returns the list of NXOpen.Features.ShipDesign.SteelInsulationBoundaryBuilder defining the insulation boundaries that need to be adjusted. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the modeling distance tolerance. More... | |
unsafe bool | EnableBoundaryAdjustment [get, set] |
Returns or sets the indication if the boundary adjustement is enabled. More... | |
unsafe bool | InsulateProfile [get, set] |
Returns or sets the indication if the profile attached to the plate should be insulated. More... | |
unsafe NXOpen.Expression | InsulationHeight [get] |
Returns the expression containing the insulation height value for the profiles. More... | |
unsafe int | MaterialType [get, set] |
Returns or sets the insulation material type. More... | |
unsafe NXOpen.ScCollector | SteelFaces [get] |
Returns the collection of faces to be insulated. More... | |
unsafe bool | ThickenDirection [get, set] |
Returns or sets the indication if the thicken direction of the insulation should be the same as the sewn face normal. More... | |
unsafe NXOpen.Expression | Thickness [get] |
Returns the expression containing the insulation material thickness value. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a builder that is used to create or edit a NXOpen.Features.ShipDesign.SteelInsulation feature.
The steel insulation feature creates a single solid body representing the insultion on the steel surfaces.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateSteelInsulationBuilder
Default values.
Property | Value |
---|---|
Thickness.Value |
25 (millimeters part), 1.0 (inches part) |
Created in NX8.0.0
unsafe NXOpen.Features.ShipDesign.SteelInsulationBoundaryBuilder NXOpen.Features.ShipDesign.SteelInsulationBuilder.CreateSteelInsulationBoundary | ( | ) |
Creates a NXOpen.Features.ShipDesign.SteelInsulationBoundaryBuilder builder.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the list of NXOpen.Features.ShipDesign.SteelInsulationBoundaryBuilder defining the insulation boundaries that need to be adjusted.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the modeling distance tolerance.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the indication if the boundary adjustement is enabled.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the indication if the profile attached to the plate should be insulated.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the expression containing the insulation height value for the profiles.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the insulation material type.
The material information is defined in nxship_manufacturing_config.dat file.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the collection of faces to be insulated.
During creation, each set of faces that can be sewn into a single sheet will form a new steel insulation feature. During edit, all the faces must be sewable to a single sheet body.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the indication if the thicken direction of the insulation should be the same as the sewn face normal.
True indicates that the insulation will be thickened in the same direction as the sewn face normal.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the expression containing the insulation material thickness value.
Created in NX8.0.0
License requirements: None.