NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.SteelDistribution builder More...
Public Types | |
enum | SaName { FirstValue } |
Sa Name More... | |
enum | SaType { FirstValue } |
Sa Type More... | |
enum | SaSize { FirstValue } |
Sa Size More... | |
enum | SaMaterial { FirstValue } |
Sa Material More... | |
enum | SaForm { FirstValue } |
Sa Form More... | |
Properties | |
unsafe string | AssemblyPart [get, set] |
Returns or sets the assembly part More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe string | FeatureName [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.Features.ShipDesign.SteelDistributionBuilder.SaForm | Form [get, set] |
Returns or sets the form More... | |
unsafe string | ItemType [get, set] |
Returns or sets the Item Type. More... | |
unsafe NXOpen.Features.ShipDesign.SteelDistributionBuilder.SaMaterial | Material [get, set] |
Returns or sets the material More... | |
unsafe NXOpen.Features.ShipDesign.SteelDistributionBuilder.SaName | Name [get, set] |
Returns or sets the name More... | |
unsafe string | SaProject [get, set] |
Returns or sets the sa project More... | |
unsafe string | SectionNumber [get, set] |
Returns or sets the section number More... | |
unsafe NXOpen.Features.ShipDesign.SteelDistributionBuilder.SaSize | Size [get, set] |
Returns or sets the size More... | |
unsafe NXOpen.SelectBodyList | SteelBodies [get] |
Returns the steel bodies More... | |
unsafe bool | SubComponent [get, set] |
Returns or sets the get subcomponent More... | |
unsafe string | TemplateCategoryName [get, set] |
Returns or sets the Template Category Name. More... | |
unsafe string | TemplateName [get, set] |
Returns or sets the Template Name. More... | |
unsafe NXOpen.Features.ShipDesign.SteelDistributionBuilder.SaType | Type [get, set] |
Returns or sets the type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.SteelDistribution builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateSteelDistributionBuilder
Created in NX5.0.0
|
getset |
Returns or sets the assembly part
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the description
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the description
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the form
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the Item Type.
Only used in managed mode, ignored in native mode.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the material
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the name
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the sa project
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the section number
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the size
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the steel bodies
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the get subcomponent
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the Template Category Name.
Only used in managed mode, ignored in native mode.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the Template Name.
Only used in managed mode, ignored in native mode.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")