NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.SteelCollarPlate builder More...
Public Member Functions | |
unsafe string[] | GetAvailablePlateSizes () |
The list of available plate sizes. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | IsInternal [get, set] |
Returns or sets the is internal toggle. More... | |
unsafe bool | KeepSelectFace [get, set] |
Returns or sets the keep select face. More... | |
unsafe bool | KeepSelectProfileBody [get, set] |
Returns or sets the keep select profile body. More... | |
unsafe int | PlateSize [get, set] |
Returns or sets the plate size. More... | |
unsafe NXOpen.SelectFace | SelectFace [get] |
Returns the select face. More... | |
unsafe NXOpen.SelectBody | SelectProfileBody [get] |
Returns the select profile body. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.ShipDesign.SteelCollarPlate builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateSteelCollarPlateBuilder
Default values.
Property | Value |
---|---|
IsInternal |
0 |
KeepSelectFace |
0 |
KeepSelectProfileBody |
0 |
Created in NX7.5.0
unsafe string [] NXOpen.Features.ShipDesign.SteelCollarPlateBuilder.GetAvailablePlateSizes | ( | ) |
The list of available plate sizes.
Note this list will change every time the selected profile body changes.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the is internal toggle.
Is this plate inside the profile cutout, or slapped onto the outside of the placement face?
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep select face.
Determines whether or not we should reuse the same selected face on apply.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the keep select profile body.
Determines whether or not we should reuse the same selected profile body on apply.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the plate size.
Note: when the selected profile body changes, the available sizes will also change. Therefore, after changing the selected profile, you must call GetAvailablePlateSizes before you can set this PlateSize value.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the select face.
The face is used along with the profile body to determine the placement of the collar plate feature. Typically this face will already have a profile cutout feature and the collar plate is used to "fill the gap" caused by the profile cutout.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the select profile body.
The profile body determines what sizes of collar plate features are available, and where to place the collar plate feature.
Created in NX7.5.0
License requirements: None.