NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.SplitStandardPartBuilder . More...
Public Types | |
enum | ToolTypes { FacePlane, Curve } |
Represents the split tool types. More... | |
Public Member Functions | |
unsafe void | ConvertObjectsToAdd (NXOpen.DisplayableObject[] selectedObjectTags) |
Converts the selected objects to acceptable one and add to the selection list. More... | |
unsafe void | ConvertObjectsToRemove (NXOpen.DisplayableObject[] selectedObjectTags) |
Converts the selected objects to acceptable one and remove it from the selection list. More... | |
unsafe void | Reset () |
Resets the calculation results of standard part split when tool object changes. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngularTolerance [get, set] |
Returns or sets the tolerance, in degrees, used to determine when angles are zero. More... | |
unsafe NXOpen.Features.ShipDesign.CornerCutBuilder | BaseCornerCut [get] |
Returns the corner cut at the base point on the standard part. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the tolerance used to determine when distances are considered zero. More... | |
unsafe NXOpen.Expression | LocationOffset [get] |
Returns the offset value to the split location on the standard part base. More... | |
unsafe NXOpen.Expression | OrientationAngle [get] |
Returns the orientation angle relative to the split curve or plane to split the standard part. More... | |
unsafe NXOpen.Expression | ReinforceOffset [get] |
Returns the offset value to the split location on the standard part reinforcement. More... | |
unsafe NXOpen.Features.ShipDesign.CornerCutBuilder | ReinforcementCornerCut [get] |
Returns the corner cut at the reinforcement point. More... | |
unsafe bool | ReverseSplitDirection [get, set] |
Returns or sets the flag to indicate whether to reverse the split direction or not. More... | |
unsafe bool | SplitReinforcement [get, set] |
Returns or sets the flag to indicate whether to split the reinforcement part on the standard part. More... | |
unsafe NXOpen.Section | ToolCurve [get] |
Returns the tool curve which used to split the standard part. More... | |
unsafe NXOpen.SelectNXObject | ToolFacePlane [get] |
Returns the tool face or plane used to split the standard part. More... | |
unsafe int | ToolType [get, set] |
Returns or sets the split tool type to split the standard part. More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | WeldCharacteristics [get] |
Returns the weld characteristics assigned to the split edges. More... | |
Represents a NXOpen.Features.ShipDesign.SplitStandardPartBuilder .
This class is for splitting ship standard part
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateSplitStandardPartBuilder
Default values.
Property | Value |
---|---|
AngularTolerance |
0.5 |
BaseCornerCut.DistanceTolerance |
0.0254 (millimeters part), 0.001 (inches part) |
DistanceTolerance |
0.0254 |
LocationOffset.Value |
0 (millimeters part), 0 (inches part) |
OrientationAngle.Value |
0 |
ReinforceOffset.Value |
0 (millimeters part), 0 (inches part) |
SplitReinforcement |
1 |
Created in NX9.0.0
unsafe void NXOpen.Features.ShipDesign.SplitStandardPartBuilder.ConvertObjectsToAdd | ( | NXOpen.DisplayableObject[] | selectedObjectTags | ) |
Converts the selected objects to acceptable one and add to the selection list.
Created in NX9.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
selectedObjectTags |
unsafe void NXOpen.Features.ShipDesign.SplitStandardPartBuilder.ConvertObjectsToRemove | ( | NXOpen.DisplayableObject[] | selectedObjectTags | ) |
Converts the selected objects to acceptable one and remove it from the selection list.
Created in NX9.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
selectedObjectTags |
unsafe void NXOpen.Features.ShipDesign.SplitStandardPartBuilder.Reset | ( | ) |
Resets the calculation results of standard part split when tool object changes.
Created in NX9.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the tolerance, in degrees, used to determine when angles are zero.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the corner cut at the base point on the standard part.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the tolerance used to determine when distances are considered zero.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the offset value to the split location on the standard part base.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the orientation angle relative to the split curve or plane to split the standard part.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the corner cut at the reinforcement point.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the offset value to the split location on the standard part reinforcement.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the flag to indicate whether to reverse the split direction or not.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the flag to indicate whether to split the reinforcement part on the standard part.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the tool curve which used to split the standard part.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the tool face or plane used to split the standard part.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the split tool type to split the standard part.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the weld characteristics assigned to the split edges.
Created in NX9.0.0
License requirements: None.