NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.SmartRule builder More...
Properties | |
unsafe NXOpen.Features.SelectFeatureList | RuleFeatures [get] |
Returns the features as smart rule inputs More... | |
Properties inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the tolerance, in degrees, used to determine when angles are zero. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the tolerance used to determine when distances are considered zero. More... | |
unsafe NXOpen.Features.ShipDesign.FeatureParmsBuilder.OrientationAngleRuleTypes | OrientationAngleRule [get, set] |
Returns or sets the angle rule to use when measuring angles. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
enum | OrientationAngleRuleTypes { RightHand, ShipOrientation } |
Settings to indicate how angles are to be measured. More... | |
Public Member Functions inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe NXOpen.Features.ShipDesign.PlaneListBuilder | CreatePlaneForList () |
Create a NXOpen.Features.ShipDesign.PlaneListBuilder to add a defined plane to a list. More... | |
Represents a NXOpen.Features.ShipDesign.SmartRule builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateSmartRuleBuilder
Created in NX8.0.0
|
get |
Returns the features as smart rule inputs
Created in NX8.5.0
License requirements: None.