NXOpen .NET Reference
12.0.0
|
Creates a builder used to prepare basic design data for meshing. More...
Public Member Functions | |
unsafe void | FindShipComponents (out NXOpen.Assemblies.Component[] components, out bool[] componentsProcessed) |
Outputs the basic design components found in the loaded assembly. More... | |
unsafe void | FindBasicDesignData (NXOpen.Assemblies.Component[] components, out NXOpen.Features.ShipDesign.ShipPreparationInfo[] data) |
Outputs the basic design data found in the given components. More... | |
unsafe void | WaveLinkBasicDesignData (NXOpen.Features.ShipDesign.ShipPreparationInfo data) |
Wave links in the proper basic design data, if not already linked, into the work part. More... | |
unsafe void | CreateUpdateDivide (NXOpen.Features.ShipDesign.ShipPreparationInfo data) |
Creates or updates the divide feature. More... | |
unsafe void | ConvertSeamCurves (out NXOpen.Features.ShipDesign.ShipPreparationInfo[] data) |
Converts intersection seam curves to edges on the linked bodies if found. More... | |
unsafe void | UpdateEdgePairing () |
Updates the edge pair information. More... | |
unsafe void | FinalizeProcessing () |
Cleans up all old ship preparation features, runs update and updates edge pairing. More... | |
unsafe NXOpen.Features.ShipDesign.ShipPreparationInfo | CreateBasicDesignData () |
Creates a empty basic design data object. More... | |
unsafe void | SetEdgePair (NXOpen.Edge edge1, NXOpen.Edge edge2) |
Sets the pairing data between the two edges input. More... | |
unsafe NXOpen.Edge | GetPairedEdge (NXOpen.Edge inEdge) |
Outputs the edge that is paired with the inEdge it it exists. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance. More... | |
unsafe double | BlendRadius [get, set] |
Returns or sets the blend radius. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe double | HoleDiameter [get, set] |
Returns or sets the hole diameter. More... | |
unsafe bool | RemoveBlends [get, set] |
Returns or sets the option to remove blends. More... | |
unsafe bool | RemoveOpenings [get, set] |
Returns or sets the option to remove openings. More... | |
unsafe NXOpen.Assemblies.SelectComponentList | ShipComponents [get] |
Returns the components containing basic design data to prepare for meshing. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Creates a builder used to prepare basic design data for meshing.
Multiple features are created as a result of committing this builder.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateShipPreparationBuilder
Default values.
Property | Value |
---|---|
BlendRadius |
100.0 (millimeters part), 4.0 (inches part) |
HoleDiameter |
300.0 (millimeters part), 12.0 (inches part) |
RemoveBlends |
true |
RemoveOpenings |
true |
Created in NX10.0.0
unsafe void NXOpen.Features.ShipDesign.ShipPreparationBuilder.ConvertSeamCurves | ( | out NXOpen.Features.ShipDesign.ShipPreparationInfo[] | data | ) |
Converts intersection seam curves to edges on the linked bodies if found.
This method should be called after all linked plate system body features are created or updated. If any new NXOpen.Features.ShipDesign.ShipPreparationInfo.Types.LinkedEdges preparation data is created, it is output.
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
data | Additional basic design data to be processed. |
unsafe NXOpen.Features.ShipDesign.ShipPreparationInfo NXOpen.Features.ShipDesign.ShipPreparationBuilder.CreateBasicDesignData | ( | ) |
Creates a empty basic design data object.
The caller should not delete this object.
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.ShipPreparationBuilder.CreateUpdateDivide | ( | NXOpen.Features.ShipDesign.ShipPreparationInfo | data | ) |
Creates or updates the divide feature.
The basic design data is updated to contain the newly created feature if necessary.
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
data | The basic design data to create or update the divide feature. |
unsafe void NXOpen.Features.ShipDesign.ShipPreparationBuilder.FinalizeProcessing | ( | ) |
Cleans up all old ship preparation features, runs update and updates edge pairing.
This method should be called after all other processing is completed.
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.ShipPreparationBuilder.FindBasicDesignData | ( | NXOpen.Assemblies.Component[] | components, |
out NXOpen.Features.ShipDesign.ShipPreparationInfo[] | data | ||
) |
Outputs the basic design data found in the given components.
First the work part is searched for any existing ship preparation data. The caller should not delete this data.
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
components | The basic design part occurrences to find data in. |
data | The basic design data to be processed. |
unsafe void NXOpen.Features.ShipDesign.ShipPreparationBuilder.FindShipComponents | ( | out NXOpen.Assemblies.Component[] | components, |
out bool[] | componentsProcessed | ||
) |
Outputs the basic design components found in the loaded assembly.
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
components | The basic design part occurrences. |
componentsProcessed | Indication if the part occurrence has already been processed. |
unsafe NXOpen.Edge NXOpen.Features.ShipDesign.ShipPreparationBuilder.GetPairedEdge | ( | NXOpen.Edge | inEdge | ) |
Outputs the edge that is paired with the inEdge it it exists.
This pairing information is used in the CAE application when stitching edges.
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
inEdge | The edge to get it's pair. |
unsafe void NXOpen.Features.ShipDesign.ShipPreparationBuilder.SetEdgePair | ( | NXOpen.Edge | edge1, |
NXOpen.Edge | edge2 | ||
) |
Sets the pairing data between the two edges input.
This pairing information is used in the CAE application when stitching edges.
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
edge1 | One of the edge pairs. |
edge2 | One of the edge pairs. |
unsafe void NXOpen.Features.ShipDesign.ShipPreparationBuilder.UpdateEdgePairing | ( | ) |
Updates the edge pair information.
This method should be called after all plate divide features are created or updated.
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.ShipPreparationBuilder.WaveLinkBasicDesignData | ( | NXOpen.Features.ShipDesign.ShipPreparationInfo | data | ) |
Wave links in the proper basic design data, if not already linked, into the work part.
The data is updated to reflect the new linked data.
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
data | The basic design data to be wave linked. |
|
getset |
Returns or sets the angle tolerance.
Used in curve approximation.
Created in NX10.0.0
Deprecated in NX11.0.0. Removed with no replacement.
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the blend radius.
If Features.ShipDesign.ShipPreparationBuilder.RemoveBlends is true then blends that that are less than or equal to this radius will be removed from plate systems.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the distance tolerance.
Used in edge pairing to determine if edges are close.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the hole diameter.
If Features.ShipDesign.ShipPreparationBuilder.RemoveOpenings is true then openings that fit inside a circle with this diameter will be removed from plate systems.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the option to remove blends.
If true, blends with a radius less than or equal to Features.ShipDesign.ShipPreparationBuilder.BlendRadius will be removed from plate systems.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the option to remove openings.
If true, openings that fit inside a circle with diameter Features.ShipDesign.ShipPreparationBuilder.HoleDiameter will be removed from plate systems.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the components containing basic design data to prepare for meshing.
Created in NX10.0.0
License requirements: None.