NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder which is used to change default object display settings for ship structures. More...
Public Types | |
enum | Types { Hull, Deck, TransverseBulkhead, LongitudinalBulkhead, GenericPlateSystem, StiffenerSystem, EdgeReinforcementSystem, PillarSystem, ScantlingSeam, ErectionSeam, StrakingSeam, IntersectionSeam, Bracket, CollarPlate } |
This enum represents the ship structure types. More... | |
enum | ColorType { Default, Set } |
the color option type More... | |
enum | AngleRuleTypes { RightHand, ShipOrientation } |
The methods that can be used to measure angles in ship design. More... | |
Properties | |
unsafe double | AnalysisSpacing [get, set] |
Returns or sets the distance between points on the path used to check twist rate or surface angle. More... | |
unsafe NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder.AngleRuleTypes | AngleRule [get, set] |
Returns or sets the indication of how angles are to be measured. More... | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the default color to use for the current ship structure type, only used if the ColorOption is NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder.ColorType.Set . More... | |
unsafe NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder.ColorType | ColorOption [get, set] |
Returns or sets the color option of the current ship structure type. More... | |
unsafe NXOpen.Preferences.PartObject.LineFontType | Font [get, set] |
Returns or sets the default font to use for the current ship structure type. More... | |
unsafe int | Layer [get, set] |
Returns or sets the default layer to use for the current ship structure type. More... | |
unsafe NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder.Types | ShipStructureType [get, set] |
Returns or sets the ship structure type. More... | |
unsafe NXOpen.NXColor | SurfaceAngleAcceptableColor [get, set] |
Returns or sets the surface angle acceptable color. More... | |
unsafe NXOpen.NXColor | SurfaceAngleFailureColor [get, set] |
Returns or sets the surface angle failure color. More... | |
unsafe double | SurfaceAngleFailureLimit [get, set] |
Returns or sets the surface angle failure limit. More... | |
unsafe NXOpen.NXColor | SurfaceAngleWarningColor [get, set] |
Returns or sets the surface angle warning color. More... | |
unsafe double | SurfaceAngleWarningLimit [get, set] |
Returns or sets the surface angle warning limit. More... | |
unsafe NXOpen.NXColor | TwistRateAcceptableColor [get, set] |
Returns or sets the twist rate acceptable color. More... | |
unsafe NXOpen.NXColor | TwistRateFailureColor [get, set] |
Returns or sets the twist rate failure color. More... | |
unsafe double | TwistRateFailureLimit [get, set] |
Returns or sets the twist rate failure limit. More... | |
unsafe NXOpen.NXColor | TwistRateWarningColor [get, set] |
Returns or sets the twist rate warning color. More... | |
unsafe double | TwistRateWarningLimit [get, set] |
Returns or sets the twist rate warning limit. More... | |
unsafe NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder.Types | Type [get, set] |
Returns or sets the ship structure type. More... | |
unsafe NXOpen.Preferences.PartObject.WidthType | Width [get, set] |
Returns or sets the default width to use for the current ship structure type. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder which is used to change default object display settings for ship structures.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateShipDesignPreferencesBuilder
Default values.
Property | Value |
---|---|
AnalysisSpacing |
100 |
AngleRule |
RightHand |
ColorOption |
Default |
Layer |
0 |
SurfaceAngleFailureLimit |
20 |
SurfaceAngleWarningLimit |
10 |
TwistRateFailureLimit |
3 |
TwistRateWarningLimit |
1 |
Created in NX8.0.0
This enum represents the ship structure types.
|
getset |
Returns or sets the distance between points on the path used to check twist rate or surface angle.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the indication of how angles are to be measured.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the default color to use for the current ship structure type, only used if the ColorOption is NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder.ColorType.Set .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the color option of the current ship structure type.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the default font to use for the current ship structure type.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the default layer to use for the current ship structure type.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the ship structure type.
Any subsequent calls to NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder.ColorOption , NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder.ColorOption , NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder.Color , NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder.Color , NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder.Font , NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder.Font , NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder.Width , NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder.Width , NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder.Layer or NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder.Layer will affect the settings for this ship structure type.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the surface angle acceptable color.
All analysis that has a angle from the surface normal to the web lower than the surface angle warning limit will be displayed in this color.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the surface angle failure color.
All analysis that has a angle between the surface normal and the web exceeding the surface angle failure limit will be displayed in this color.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the surface angle failure limit.
If the angle between the surface normal and the web exceeds this value the analysis will be display with the surface angle failure color.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the surface angle warning color.
All analysis that has a angle between the surface normal and the web exceeding the surface angle warning limit will be displayed in this color.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the surface angle warning limit.
If the angle between the surface normal and the web exceeds this value the analysis will be display with the surface angle warning color.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the twist rate acceptable color.
All analysis that has a twist rate lower than the twist rate warning limit will be displayed in this color.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the twist rate failure color.
All analysis that exceeds the twist rate failure limit will be displayed using this color.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the twist rate failure limit.
If the twist rate exceeds this value the analysis will be display with the twist rate failure color.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the twist rate warning color.
All analysis that exceeds the twist rate warning limit will be displayed using this color.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the twist rate warning limit.
If the twist rate exceeds this value the analysis will be display with the twist rate warning color.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the ship structure type.
Created in NX8.0.0
Deprecated in NX9.0.0. Get the active ship structure using NXOpen.Features.ShipDesign.ShipDesignPreferencesBuilder.ShipStructureType .
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the default width to use for the current ship structure type.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")