NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.ShipAttributeHolder builder More...
Public Member Functions | |
unsafe void | SetAttributesToObjects (NXOpen.NXObject[]@object) |
Sets the attributes to feature objects More... | |
unsafe void | CopyAttributesToPart (NXOpen.NXObject[]@object) |
Copies the attributes to part More... | |
unsafe void | SetAttributesToObjects (bool bCreate, NXOpen.Features.FeatureBuilder featBuilder) |
Sets the attributes to objects More... | |
unsafe void | CopyAttributesToObjects (bool bCreate, NXOpen.Features.FeatureBuilder featBuilder) |
Copies attributes from proxy to feature objects More... | |
unsafe void | CopyAttributesToPart (bool bCreate, NXOpen.Features.FeatureBuilder featBuilder) |
Copies the attributes from proxy to part More... | |
unsafe void | SetAttributesToProxy (NXOpen.NXObject @object) |
Sets the attributes to proxy More... | |
unsafe NXOpen.NXObject | GetAttributeProxy () |
Gets attribute proxy More... | |
unsafe void | SetAttributeToProxyFromBuilder (NXOpen.Features.FeatureBuilder featBuilder) |
Sets attribute proxy More... | |
unsafe void | GetContextAttributeFromNamesBuilder (NXOpen.Features.FeatureBuilder featBuilder) |
Gets context attribute from names builder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.ShipDesign.ShipAttributeHolder builder
This is an abstract class.
Created in NX8.0.0
unsafe void NXOpen.Features.ShipDesign.ShipAttributeHolder.CopyAttributesToObjects | ( | bool | bCreate, |
NXOpen.Features.FeatureBuilder | featBuilder | ||
) |
Copies attributes from proxy to feature objects
Created in NX8.0.1
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
bCreate | create or edit |
featBuilder |
unsafe void NXOpen.Features.ShipDesign.ShipAttributeHolder.CopyAttributesToPart | ( | NXOpen.NXObject @[] | object | ) |
Copies the attributes to part
Created in NX8.0.0
Deprecated in NX8.0.1. This method is no longer valid. Use the un-deprecated method with the same method name.
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
object |
unsafe void NXOpen.Features.ShipDesign.ShipAttributeHolder.CopyAttributesToPart | ( | bool | bCreate, |
NXOpen.Features.FeatureBuilder | featBuilder | ||
) |
Copies the attributes from proxy to part
Created in NX8.0.1
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
bCreate | create or edit |
featBuilder |
unsafe NXOpen.NXObject NXOpen.Features.ShipDesign.ShipAttributeHolder.GetAttributeProxy | ( | ) |
Gets attribute proxy
Created in NX8.0.1
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
unsafe void NXOpen.Features.ShipDesign.ShipAttributeHolder.GetContextAttributeFromNamesBuilder | ( | NXOpen.Features.FeatureBuilder | featBuilder | ) |
Gets context attribute from names builder
Created in NX11.0.1
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
featBuilder |
unsafe void NXOpen.Features.ShipDesign.ShipAttributeHolder.SetAttributesToObjects | ( | NXOpen.NXObject @[] | object | ) |
Sets the attributes to feature objects
Created in NX8.0.0
Deprecated in NX8.0.1. Use NXOpen.Features.ShipDesign.ShipAttributeHolder.SetAttributesToProxy instead.
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
object |
unsafe void NXOpen.Features.ShipDesign.ShipAttributeHolder.SetAttributesToObjects | ( | bool | bCreate, |
NXOpen.Features.FeatureBuilder | featBuilder | ||
) |
Sets the attributes to objects
Created in NX8.0.1
Deprecated in NX8.0.2. Use NXOpen.Features.ShipDesign.ShipAttributeHolder.SetAttributesToProxy instead.
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
bCreate | create or edit |
featBuilder |
unsafe void NXOpen.Features.ShipDesign.ShipAttributeHolder.SetAttributesToProxy | ( | NXOpen.NXObject @ | object | ) |
Sets the attributes to proxy
Created in NX8.0.1
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
object | NULL or object to be edited |
unsafe void NXOpen.Features.ShipDesign.ShipAttributeHolder.SetAttributeToProxyFromBuilder | ( | NXOpen.Features.FeatureBuilder | featBuilder | ) |
Sets attribute proxy
Created in NX8.5.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
featBuilder |