NXOpen .NET Reference
12.0.0
|
Represents a shell template feature. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.Features.Feature | |
enum | BooleanType { Create, Unite, Subtract, Intersect, EmbossNormalSide = 8, EmbossOppositeNormalSide } |
Boolean operation type. More... | |
enum | DiagnosticType { Information = 1, Warning } |
Diagnostic type More... | |
Public Member Functions inherited from NXOpen.Features.BodyFeature | |
unsafe NXOpen.Body[] | GetBodies () |
Returns the bodies created by the feature More... | |
unsafe NXOpen.Face[] | GetFaces () |
Returns the faces created by the feature More... | |
unsafe NXOpen.Edge[] | GetEdges () |
Returns the edges created by the feature More... | |
Properties inherited from NXOpen.Features.Feature | |
unsafe int | AlgorithmVersion [get] |
Returns the algorithm version of the feature More... | |
unsafe NXOpen.Features.IContainerFeature | ContainerFeature [get] |
Returns the container feature for this feature. More... | |
unsafe string | FeatureType [get] |
Returns the feature type More... | |
unsafe bool | IsContainedFeature [get] |
Returns true if the feature is a contained feature. More... | |
unsafe bool | IsInternal [get] |
Returns true if the feature is internal. More... | |
unsafe NXOpen.Point3d | Location [get] |
Returns the location of the feature More... | |
unsafe bool | Suppressed [get] |
Returns the suppression status of the feature More... | |
unsafe int | Timestamp [get] |
Returns the timestamp of the feature More... | |
Represents a shell template feature.
The template is made up of a grid of sheets, or thin solids, that would physically sit on the floor and the ship shell (typically the hull) would be placed on top of the templates to measure and verify the shape of the shell. The physical fixture eventually created in the manufacturing environment may be framed inside (or together) with a box.
To create or edit an instance of this class, use NXOpen.Features.ShipDesign.ShellTemplateBuilder
Created in NX8.0.0