NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.ShellExpansion builder More...
Properties | |
unsafe int | AdditionalPlanesPerFrame [get, set] |
Returns or sets the additional planes per frame More... | |
unsafe NXOpen.SelectDatumPlane | AftLimitPlane [get] |
Returns the aft limit plane More... | |
unsafe bool | Associative [get, set] |
Returns or sets a flag that determines if output is associative (only used during creation). More... | |
unsafe NXOpen.SelectDatumPlane | BasePlane [get] |
Returns the base plane More... | |
unsafe NXOpen.Section | CurvesToMap [get] |
Returns the curves to map More... | |
unsafe NXOpen.ScCollector | FacesToFlatten [get] |
Returns the faces to flatten More... | |
unsafe NXOpen.SelectDatumPlane | ForeLimitPlane [get] |
Returns the fore limit plane More... | |
unsafe bool | MapFaceEdges [get, set] |
Returns or sets the map face edges More... | |
unsafe bool | MapTransverseFrames [get, set] |
Returns or sets the map transverse frames More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
unsafe NXOpen.SelectDatumPlane | UpperLimitPlane [get] |
Returns the upper limit plane More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.ShellExpansion builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateShellExpansionBuilder
Default values.
Property | Value |
---|---|
AdditionalPlanesPerFrame |
0 |
Associative |
1 |
MapFaceEdges |
1 |
MapTransverseFrames |
1 |
Tolerance |
1.0 |
Created in NX7.5.0
|
getset |
Returns or sets the additional planes per frame
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the aft limit plane
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets a flag that determines if output is associative (only used during creation).
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the base plane
Created in NX7.5.0
License requirements: None.
|
get |
Returns the curves to map
Created in NX7.5.0
License requirements: None.
|
get |
Returns the faces to flatten
Created in NX7.5.0
License requirements: None.
|
get |
Returns the fore limit plane
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the map face edges
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the map transverse frames
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the tolerance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the upper limit plane
Created in NX7.5.0
License requirements: None.