NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.SectionEditorBuilder builder. More...
Public Member Functions | |
unsafe NXOpen.NXObject[] | FindFocusPlates (NXOpen.Point3d origin, NXOpen.Vector3d normal, double frontProximity, double backProximity) |
Returns a list of focus plates at the given position More... | |
unsafe NXOpen.NXObject[] | FindFocusPlates (NXOpen.Plane sectionPlane) |
Returns a list of focus plates searched and found by the given datum plane. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | BackProximity [get] |
Returns the ship section back proximity More... | |
unsafe int | Denominator [get, set] |
Returns or sets the denominator of the view scale More... | |
unsafe NXOpen.Expression | FrontProximity [get] |
Returns the ship section front proximity More... | |
unsafe int | Numerator [get, set] |
Returns or sets the numerator of the view scale More... | |
unsafe NXOpen.Features.ShipDesign.SectionViewBuilder.SectionRuleOptions | SectionRule [get, set] |
Returns or sets the ship section rule method More... | |
unsafe NXOpen.Features.ShipDesign.SectionViewBuilder | SectionView [get] |
Returns the ship section view More... | |
unsafe NXOpen.Features.ShipDesign.ShipStructureBuilder | ShipStructure [get] |
Returns the ship structures More... | |
unsafe NXOpen.Features.ShipDesign.SectionViewBuilder.SymmetricalStructureOptions | SymmetricalStructure [get, set] |
Returns or sets the symmetrical structure More... | |
unsafe NXOpen.Drawings.SelectDraftingViewList | ViewList [get] |
Returns the ship section views list More... | |
Represents a NXOpen.Features.ShipDesign.SectionEditorBuilder builder.
This builder is used to edit Ship Section View and returns a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateSectionEditorBuilder
Created in NX11.0.0
unsafe NXOpen.NXObject [] NXOpen.Features.ShipDesign.SectionEditorBuilder.FindFocusPlates | ( | NXOpen.Point3d | origin, |
NXOpen.Vector3d | normal, | ||
double | frontProximity, | ||
double | backProximity | ||
) |
Returns a list of focus plates at the given position
Created in NX11.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
origin | the view position |
normal | the view direction |
frontProximity | the proximity in front of the view |
backProximity | the proximity at the back of the view |
unsafe NXOpen.NXObject [] NXOpen.Features.ShipDesign.SectionEditorBuilder.FindFocusPlates | ( | NXOpen.Plane | sectionPlane | ) |
Returns a list of focus plates searched and found by the given datum plane.
This function is used only when the view is defined by Specify Plane. And the list just contains the geometry of the plane
Created in NX11.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
sectionPlane | the datum plane used to create the view |
|
get |
Returns the ship section back proximity
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the denominator of the view scale
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
get |
Returns the ship section front proximity
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the numerator of the view scale
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the ship section rule method
Created in NX11.0.0
Deprecated in NX12.0.0. Use Features.ShipDesign.SectionViewBuilder .SectionRule() instead.
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
get |
Returns the ship section view
Created in NX12.0.0
License requirements: None.
|
get |
Returns the ship structures
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the symmetrical structure
Created in NX11.0.0
Deprecated in NX12.0.0. Use Features.ShipDesign.SectionViewBuilder .SymmetricalStructure() instead.
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
get |
Returns the ship section views list
Created in NX11.0.0
License requirements: None.