NXOpen .NET Reference
12.0.0
|
This class is used to provide the capability to reverse the split interaction between ship structures. More...
Properties | |
unsafe NXOpen.SelectNXObjectList | IntersectionSeam [get] |
Returns the seam created by an intersection seam feature, and whose behavior is to be reversed. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
This class is used to provide the capability to reverse the split interaction between ship structures.
When committed those structures that are split by the splitting structure will now split the splitting structure.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateReverseSplitBuilder
Created in NX8.0.0
|
get |
Returns the seam created by an intersection seam feature, and whose behavior is to be reversed.
Created in NX8.0.0
License requirements: None.