NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.ProfileList builder More...
Public Types | |
enum | OutputTypes { ProfileList, XMLOut, All } |
Used to specify the desired output. More... | |
Properties | |
unsafe NXOpen.SelectDisplayableObject | Component [get] |
Returns the component to preview More... | |
unsafe string | CuttingInterfaceConfigFile [get, set] |
Returns or sets the Cutting Interface configuration file More... | |
unsafe string | CuttingInterfaceOutputFile [get, set] |
Returns or sets the Cutting Interface output XML file More... | |
unsafe bool | InverseBending [get, set] |
Returns or sets whether to include inverse bending data in the spreadsheet More... | |
unsafe bool | KnuckledProfile [get, set] |
Returns or sets whether to include knuckled profile data in the spreadsheet More... | |
unsafe string | ListFile [get, set] |
Returns or sets the spreadsheet More... | |
unsafe NXOpen.Assemblies.SelectComponent | ManufacturingCollector [get] |
Returns the components of this part that contain a profile will be processed. More... | |
unsafe NXOpen.Features.ShipDesign.ProfileListBuilder.OutputTypes | OutputType [get, set] |
Returns or sets the output type: Spreadsheet or XML More... | |
unsafe NXOpen.Assemblies.SelectComponentList | PartSet [get] |
Returns the profile components to process More... | |
unsafe bool | VentilationHoles [get, set] |
Returns or sets whether to include ventilation hole data in the spreadsheet More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.ProfileList builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateProfileListBuilder
Created in NX5.0.0
|
get |
Returns the component to preview
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the Cutting Interface configuration file
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the Cutting Interface output XML file
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets whether to include inverse bending data in the spreadsheet
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets whether to include knuckled profile data in the spreadsheet
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the spreadsheet
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the components of this part that contain a profile will be processed.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the output type: Spreadsheet or XML
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the profile components to process
Created in NX11.0.0
License requirements: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets whether to include ventilation hole data in the spreadsheet
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")