NXOpen .NET Reference
12.0.0
|
Used to create or edit a NXOpen.Features.ShipDesign.PlatePreparation feature. More...
Public Member Functions | |
unsafe void | RemovePart (string partName) |
Remove the part from the collection of parts to be unformed and scaled. More... | |
unsafe void | AddPart (string partName) |
Add the part to the collection of parts to be unformed and scaled. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | CalculationMethod [get, set] |
Returns or sets the calculation method defining methods to calculate shrinkage factors. More... | |
unsafe NXOpen.CoordinateSystem | CoordinateSystem [get, set] |
Returns or sets the coordinate system defining the origin as well as the X and Y axis for shrinkage. More... | |
unsafe NXOpen.Expression | Length [get] |
Returns the expression containing the scale factor for the length direction (X). More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the expression containing the scale factor for the width direction (Y). More... | |
unsafe NXOpen.Expression | XCount [get] |
Returns the expression containing the attached part count in x direction. More... | |
unsafe int | XDirectionType [get, set] |
Returns or sets the option that determines how the X direction is created. More... | |
unsafe NXOpen.Expression | XWidth [get] |
Returns the expression containing the width in x direction. More... | |
unsafe NXOpen.Expression | YCount [get] |
Returns the expression containing the attached part count in y direction. More... | |
unsafe NXOpen.Expression | YWidth [get] |
Returns the expression containing the width in y direction. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Used to create or edit a NXOpen.Features.ShipDesign.PlatePreparation feature.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreatePlatePreparationBuilder
Created in NX5.0.0
unsafe void NXOpen.Features.ShipDesign.PlatePreparationBuilder.AddPart | ( | string | partName | ) |
Add the part to the collection of parts to be unformed and scaled.
Created in NX8.0.0
License requirements: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
partName |
unsafe void NXOpen.Features.ShipDesign.PlatePreparationBuilder.RemovePart | ( | string | partName | ) |
Remove the part from the collection of parts to be unformed and scaled.
Created in NX8.0.0
License requirements: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
partName |
|
getset |
Returns or sets the calculation method defining methods to calculate shrinkage factors.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the coordinate system defining the origin as well as the X and Y axis for shrinkage.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the expression containing the scale factor for the length direction (X).
Created in NX8.0.0
License requirements: None.
|
get |
Returns the expression containing the scale factor for the width direction (Y).
Created in NX8.0.0
License requirements: None.
|
get |
Returns the expression containing the attached part count in x direction.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the option that determines how the X direction is created.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the expression containing the width in x direction.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression containing the attached part count in y direction.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression containing the width in y direction.
Created in NX8.5.0
License requirements: None.