NXOpen .NET Reference
12.0.0
|
Represents a Features.ShipDesign.PlateDivide builder which is used to edit a plate divide feature. More...
Properties | |
unsafe double | BlendRadius [get, set] |
Returns or sets the blend radius. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe bool | ExtendImprints [get, set] |
Returns or sets the option to extend imprints. More... | |
unsafe double | HoleDiameter [get, set] |
Returns or sets the hole diameter. More... | |
unsafe bool | RemoveBlends [get, set] |
Returns or sets the option to remove blends. More... | |
unsafe bool | RemoveOpenings [get, set] |
Returns or sets the option to remove openings. More... | |
unsafe NXOpen.SelectNXObjectList | ToolSelect [get] |
Returns the tools selected for imprint. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a Features.ShipDesign.PlateDivide builder which is used to edit a plate divide feature.
This feature cannot be created directly.
This feature cannot be created directly.
Created in NX11.0.0
|
getset |
Returns or sets the blend radius.
If Features.ShipDesign.PlateDivideBuilder.RemoveBlends is true then blends that that are less than or equal to this radius will be removed from plate systems.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the distance tolerance.
Used in edge pairing to determine if edges are close.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the option to extend imprints.
If true, imprints will be extended to another edge on the target plate.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the hole diameter.
If Features.ShipDesign.PlateDivideBuilder.RemoveOpenings is true then openings that fit inside a circle with this diameter will be removed from plate systems.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the option to remove blends.
If true, blends with a radius less than or equal to Features.ShipDesign.PlateDivideBuilder.BlendRadius will be removed from plate systems.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the option to remove openings.
If true, openings that fit inside a circle with diameter Features.ShipDesign.PlateDivideBuilder.HoleDiameter will be removed from plate systems.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the tools selected for imprint.
Created in NX11.0.2
License requirements: None.