NXOpen .NET Reference
12.0.0
|
Represents a Orientation SubObject. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.Features.Feature | |
enum | BooleanType { Create, Unite, Subtract, Intersect, EmbossNormalSide = 8, EmbossOppositeNormalSide } |
Boolean operation type. More... | |
enum | DiagnosticType { Information = 1, Warning } |
Diagnostic type More... | |
Public Member Functions inherited from NXOpen.Features.Feature | |
unsafe NXOpen.Expression[] | GetExpressions () |
Returns the expressions created by the feature. More... | |
unsafe NXOpen.Features.Feature[] | GetParents () |
Returns the immediate parent features. More... | |
unsafe NXOpen.Features.Feature[] | GetChildren () |
Returns the immediate child features. More... | |
unsafe NXOpen.Features.Feature[] | GetAllChildren () |
Returns all immediate child features. More... | |
unsafe void | Highlight () |
Highlight the body created by the feature More... | |
unsafe void | Unhighlight () |
Unhighlight the body created by the feature More... | |
unsafe void | MakeCurrentFeature () |
Make current feature More... | |
unsafe void | ShowBody (bool moveCurves) |
Show the body created by the feature. More... | |
unsafe void | ShowParents (bool moveCurves) |
Show the body created by the parent feature. More... | |
unsafe void | HideBody () |
Hide the body created by the feature More... | |
unsafe void | HideParents () |
Hide the body created by the parent feature More... | |
unsafe void | Suppress () |
Suppress the feature More... | |
unsafe void | Unsuppress () |
Unsuppress the feature More... | |
unsafe NXOpen.NXObject[] | GetEntities () |
Returns the entities created by the feature. More... | |
unsafe string[] | GetFeatureErrorMessages () |
Returns the feature error messages. More... | |
unsafe string[] | GetFeatureInformationalMessages () |
Returns the feature informational messages. More... | |
unsafe void | DeleteInformationalAlerts () |
Delete all informational alerts from the features More... | |
unsafe void | DeleteWarningAlerts () |
Delete all warning alerts from the features More... | |
unsafe string[] | GetFeatureWarningMessages () |
Returns the feature warning messages. More... | |
unsafe string[] | GetFeatureClueMessages () |
Returns the feature clue messages. More... | |
unsafe void | DeleteClueAlerts () |
Delete all clue alerts from the features More... | |
unsafe string[] | GetFeatureClueHintMessages () |
Returns both clue and hint messages of the feature. More... | |
unsafe string[] | GetFeatureHintMessages () |
Returns the feature hint messages. More... | |
unsafe void | DeleteHintAlerts () |
Delete all clue alerts from the features More... | |
unsafe void | MakeSketchInternal () |
Make the parent sketch internal if referenced only by this feature. More... | |
unsafe void | MakeSketchExternal () |
Make the parent sketch external for reuse by other features. More... | |
unsafe void | RemoveForEdit (bool dependent) |
Remove all the feature faces before a NoHistory mode edit. More... | |
unsafe void | RemoveParameters () |
Remove Local feature parameters in history free mode. More... | |
unsafe void | ShowDimensions () |
Show all feature dimensions of a feature. More... | |
unsafe string | GetFeatureName () |
Returns the displayed name of the feature. More... | |
unsafe NXOpen.Section[] | GetSections () |
Queries a feature for list of its sections. More... | |
unsafe void | SetGroupActive (bool active) |
Set a feature group as active group. More... | |
unsafe void | LogDiagnostic (int errorCode, string message, NXOpen.Features.Feature.DiagnosticType diagnosticType) |
Log a diagnostic alert for this feature More... | |
unsafe void | ChangeBooleanType () |
Change Boolean Type More... | |
unsafe NXOpen.NXColor | GetFeatureColor () |
The feature color More... | |
unsafe bool | BreakWaveLink () |
Break Wave Link Feature More... | |
Properties inherited from NXOpen.Features.Feature | |
unsafe int | AlgorithmVersion [get] |
Returns the algorithm version of the feature More... | |
unsafe NXOpen.Features.IContainerFeature | ContainerFeature [get] |
Returns the container feature for this feature. More... | |
unsafe string | FeatureType [get] |
Returns the feature type More... | |
unsafe bool | IsContainedFeature [get] |
Returns true if the feature is a contained feature. More... | |
unsafe bool | IsInternal [get] |
Returns true if the feature is internal. More... | |
unsafe NXOpen.Point3d | Location [get] |
Returns the location of the feature More... | |
unsafe bool | Suppressed [get] |
Returns the suppression status of the feature More... | |
unsafe int | Timestamp [get] |
Returns the timestamp of the feature More... | |
Represents a Orientation SubObject.
This object is used to define the web orientation for stiffeners.
To create or edit an instance of this class, use NXOpen.Features.ShipDesign.OrientationDefinitionBuilder
Created in NX9.0.0