NXOpen .NET Reference
12.0.0
|
Copy the selected parts (components) about the Mirror Plane with full model history and feature data. More...
Public Types | |
enum | Types { StructureSystem, Feature } |
Settings to indicate the selection type of ship feature. More... | |
enum | AppTypes { ShipDetailDesign, ShipBasicDesign } |
Settings to indicate the current application type. More... | |
enum | MirrorApproach { CreateLinkedMirrorBody, CopySourceFeaturesAndReparent } |
Represents the approach of mirroring ship standard parts. More... | |
Public Member Functions | |
unsafe int | SortComponentByInterPartDependency (out string[] nonBreakableCircles, out string[] brokenCircles) |
Sort components by inter-part dependency and return dependency circles. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngularTolerance [get, set] |
Returns or sets the angular tolerance used for geometry comparison and defined in the customer defaults. More... | |
unsafe NXOpen.Features.ShipDesign.MirrorShipStructureBuilder.AppTypes | ApplicationType [get, set] |
Returns or sets the application type, which is ship basic design or ship detail design. More... | |
unsafe double | LinearToleranceFactor [get, set] |
Returns or sets the linear tolerance factor used for the geometry comparison and defined in the customer default. More... | |
unsafe NXOpen.Features.ShipDesign.MirrorShipStructureBuilder.MirrorApproach | MirrorApproachOption [get, set] |
Returns or sets an option to determines the approach to copy and mirror ship standard parts. More... | |
unsafe NXOpen.Plane | MirrorPlane [get, set] |
Returns or sets the mirror plane. More... | |
unsafe NXOpen.Features.SelectFeatureList | OriginalFeatures [get] |
Returns the list of features to Mirror Copy. More... | |
unsafe NXOpen.Assemblies.SelectComponentList | OriginalParts [get] |
Returns the list of parts (or components) to Mirror Copy. More... | |
unsafe bool | ReportMirrorResultXML [get, set] |
Returns or sets an XML report with mirror process information will be shown if set to true. More... | |
unsafe NXOpen.Features.ShipDesign.MirrorShipStructureBuilder.Types | SelectionType [get, set] |
Returns or sets the selection type, which is structure system or feature. More... | |
unsafe NXOpen.Assemblies.SelectComponentList | TargetPart [get] |
Returns the target parts or components where the selected features will be mirror copied into. More... | |
Copy the selected parts (components) about the Mirror Plane with full model history and feature data.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateMirrorShipStructureBuilder
Default values.
Property | Value |
---|---|
ReportMirrorResultXML |
1 |
Created in NX10.0.0
unsafe int NXOpen.Features.ShipDesign.MirrorShipStructureBuilder.SortComponentByInterPartDependency | ( | out string[] | nonBreakableCircles, |
out string[] | brokenCircles | ||
) |
Sort components by inter-part dependency and return dependency circles.
Created in NX11.0.0
License requirements: None.
nonBreakableCircles | |
brokenCircles |
|
getset |
Returns or sets the angular tolerance used for geometry comparison and defined in the customer defaults.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the application type, which is ship basic design or ship detail design.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the linear tolerance factor used for the geometry comparison and defined in the customer default.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets an option to determines the approach to copy and mirror ship standard parts.
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the mirror plane.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the list of features to Mirror Copy.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the list of parts (or components) to Mirror Copy.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets an XML report with mirror process information will be shown if set to true.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the selection type, which is structure system or feature.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the target parts or components where the selected features will be mirror copied into.
Created in NX11.0.0
License requirements: None.