NXOpen .NET Reference
12.0.0
|
Represents a new MarkingLine Feature builder. More...
Public Member Functions | |
unsafe void | GetMarkingLineInformation (NXOpen.ICurve curve, out NXOpen.Face[] placementFaces, out NXOpen.Face[] targetFaces) |
Get the information from the marking line feature to create a fillet type welding joint. More... | |
unsafe bool | IsMarkingLineFeature (NXOpen.Features.Feature frecTag) |
Is the feature a marking line feature More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance for marking lines. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance for marking lines. More... | |
unsafe NXOpen.SelectDisplayableObjectList | GridPlanes [get] |
Returns the collection of planes defining all the intersections on the profiles and plates. More... | |
unsafe bool | UseExistingCuttingSideFace [get, set] |
Returns or sets the option to decide if the current cutting side faces are used(true) or if the cutting side faces should be recalculated(false). More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a new MarkingLine Feature builder.
This class is used in the process of creating or editing a marking line feature.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateMarkingLineDesignBuilder
Created in NX8.0.0
unsafe void NXOpen.Features.ShipDesign.MarkingLineDesignBuilder.GetMarkingLineInformation | ( | NXOpen.ICurve | curve, |
out NXOpen.Face[] | placementFaces, | ||
out NXOpen.Face[] | targetFaces | ||
) |
Get the information from the marking line feature to create a fillet type welding joint.
Specifically the target and placement faces
Created in NX8.0.0
License requirements: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
curve | (I) - Marking line curve. |
placementFaces | (OF) - a set of cutting side faces that place marking line |
targetFaces | (OF) - a set of molding faces that generated the marking line |
unsafe bool NXOpen.Features.ShipDesign.MarkingLineDesignBuilder.IsMarkingLineFeature | ( | NXOpen.Features.Feature | frecTag | ) |
Is the feature a marking line feature
Created in NX8.0.0
License requirements: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
frecTag | (I) - feature to check |
|
getset |
Returns or sets the angle tolerance for marking lines.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the distance tolerance for marking lines.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the collection of planes defining all the intersections on the profiles and plates.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the option to decide if the current cutting side faces are used(true) or if the cutting side faces should be recalculated(false).
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")