NXOpen .NET Reference
12.0.0
|
This builder is used to adds attributes to the part and body identifying manufacturing related data. More...
Public Types | |
enum | AttributeType { SaName, SaType, SaSize, SaMaterial, SaForm, SaDescription } |
Represents manufacturing attribute type. More... | |
Public Member Functions | |
unsafe void | InitializeDesignElementAttributes (NXOpen.DisplayableObject designElement) |
Read the design attributes and use them to initialize the builder values. More... | |
unsafe string | GetDesignElementAttributeValue (NXOpen.DisplayableObject designElement, NXOpen.Features.ShipDesign.ManufacturingPreparationBuilder.AttributeType attrType) |
Get the attribute value of the given design element. More... | |
unsafe void | SetDesignElementAttributeValue (NXOpen.DisplayableObject designElement, NXOpen.Features.ShipDesign.ManufacturingPreparationBuilder.AttributeType attrType, string attrValue) |
Set the attribute value of the given design element. More... | |
unsafe void | UpdateSeamsMap (int[] selectedComps) |
The seams map for the selected components. More... | |
unsafe void | GetComponentSeams (int selectedComp) |
The seams to load for the component More... | |
unsafe void | FindIntersectingParts (out NXOpen.Assemblies.Component[] intersectionParts) |
The design parts that intersect the manufacturing collector More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | AftStiffenerExtension [get] |
Returns the aft stiffener extension. More... | |
unsafe NXOpen.Assemblies.SelectComponent | AssemblyComponent [get] |
Returns the assembly part to add components to More... | |
unsafe string | FeatureName [get, set] |
Returns or sets the feature name More... | |
unsafe NXOpen.Expression | ForwardStiffenerExtension [get] |
Returns the forward stiffener extension. More... | |
unsafe bool | Mirror [get, set] |
Returns or sets the mirror option More... | |
unsafe bool | ReassignPositionNumbers [get, set] |
Returns or sets the reassign position numbers toggle More... | |
unsafe string | ReferenceFeatureName [get, set] |
Returns or sets the feature name More... | |
unsafe string | SaProject [get, set] |
Returns or sets the project number assigned to the ship. More... | |
unsafe NXOpen.SelectTaggedObjectList | SeamingObjects [get] |
Returns the objects that define straking seams More... | |
unsafe string | SectionNumber [get, set] |
Returns or sets the ship section number. More... | |
unsafe NXOpen.Assemblies.SelectComponentList | SteelComponents [get] |
Returns the design elements to prepare for manufacturing. More... | |
unsafe bool | Trim [get, set] |
Returns or sets the trim option More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
This builder is used to adds attributes to the part and body identifying manufacturing related data.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateManufacturingPreparationBuilder
Created in NX8.0.0
unsafe void NXOpen.Features.ShipDesign.ManufacturingPreparationBuilder.FindIntersectingParts | ( | out NXOpen.Assemblies.Component[] | intersectionParts | ) |
The design parts that intersect the manufacturing collector
Created in NX10.0.1
License requirements: None.
intersectionParts |
unsafe void NXOpen.Features.ShipDesign.ManufacturingPreparationBuilder.GetComponentSeams | ( | int | selectedComp | ) |
The seams to load for the component
Created in NX10.0.1
License requirements: nx_ship_concept ("Ship Concept")
selectedComp |
unsafe string NXOpen.Features.ShipDesign.ManufacturingPreparationBuilder.GetDesignElementAttributeValue | ( | NXOpen.DisplayableObject | designElement, |
NXOpen.Features.ShipDesign.ManufacturingPreparationBuilder.AttributeType | attrType | ||
) |
Get the attribute value of the given design element.
Created in NX8.0.0
License requirements: None.
designElement | the design element for manufacturing preparation. |
attrType | the attriubte type. |
unsafe void NXOpen.Features.ShipDesign.ManufacturingPreparationBuilder.InitializeDesignElementAttributes | ( | NXOpen.DisplayableObject | designElement | ) |
Read the design attributes and use them to initialize the builder values.
Created in NX8.0.0
License requirements: None.
designElement | the design element for manufacturing preparation. |
unsafe void NXOpen.Features.ShipDesign.ManufacturingPreparationBuilder.SetDesignElementAttributeValue | ( | NXOpen.DisplayableObject | designElement, |
NXOpen.Features.ShipDesign.ManufacturingPreparationBuilder.AttributeType | attrType, | ||
string | attrValue | ||
) |
Set the attribute value of the given design element.
Created in NX8.0.0
License requirements: nx_ship_concept ("Ship Concept")
designElement | the design element for manufacturing preparation. |
attrType | the attriubte type. |
attrValue | the attribute value. |
unsafe void NXOpen.Features.ShipDesign.ManufacturingPreparationBuilder.UpdateSeamsMap | ( | int[] | selectedComps | ) |
The seams map for the selected components.
Created in NX10.0.1
License requirements: nx_ship_concept ("Ship Concept")
selectedComps |
|
get |
Returns the aft stiffener extension.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the assembly part to add components to
Created in NX10.0.1
License requirements: None.
|
getset |
Returns or sets the feature name
Created in NX8.0.3
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the forward stiffener extension.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the mirror option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reassign position numbers toggle
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the feature name
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the project number assigned to the ship.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the objects that define straking seams
Created in NX10.0.1
License requirements: None.
|
getset |
Returns or sets the ship section number.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the design elements to prepare for manufacturing.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the trim option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.