NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.MainDimensions builder. More...
Properties | |
unsafe NXOpen.Expression | AftPerpendicular [get] |
Returns the expression containing the position value of Aft Perpendicular along the X axis. More... | |
unsafe NXOpen.Expression | Baseline [get] |
Returns the expression containing the position value of baseline along the Z axis. More... | |
unsafe NXOpen.Expression | ForwardPerpendicular [get] |
Returns the expression containing the position value of forward Perpendicular along the X axis. More... | |
unsafe string | GridID [get, set] |
Returns or sets the unique "Grid ID" for each ship. More... | |
unsafe NXOpen.Expression | Midship [get] |
Returns the expression containing the position value of midship along the X axis. More... | |
unsafe NXOpen.SelectBody | ShipBody [get] |
Returns the ship body. More... | |
unsafe NXOpen.Expression | Waterline [get] |
Returns the expression containing the position value of waterline along the Z axis. More... | |
unsafe NXOpen.Expression | XMax [get] |
Returns the expression containing the x max value. More... | |
unsafe NXOpen.Expression | XMin [get] |
Returns the expression containing the x min value. More... | |
unsafe NXOpen.Expression | YMax [get] |
Returns the expression containing the y max value. More... | |
unsafe NXOpen.Expression | ZMax [get] |
Returns the expression containing the z max value. More... | |
unsafe NXOpen.Expression | ZMin [get] |
Returns the expression containing the z min value. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.MainDimensions builder.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateMainDimensionsBuilder
Default values.
Property | Value |
---|---|
AftPerpendicular.Value |
0 (millimeters part), 0 (inches part) |
Baseline.Value |
0 (millimeters part), 0 (inches part) |
ForwardPerpendicular.Value |
0 (millimeters part), 0 (inches part) |
Midship.Value |
0 (millimeters part), 0 (inches part) |
Waterline.Value |
0 (millimeters part), 0 (inches part) |
XMax.Value |
25000 (millimeters part), 1000 (inches part) |
XMin.Value |
0 (millimeters part), 0 (inches part) |
YMax.Value |
2500 (millimeters part), 100 (inches part) |
ZMax.Value |
2500 (millimeters part), 100 (inches part) |
ZMin.Value |
0 (millimeters part), 0 (inches part) |
Created in NX5.0.0
|
get |
Returns the expression containing the position value of Aft Perpendicular along the X axis.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the expression containing the position value of baseline along the Z axis.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the expression containing the position value of forward Perpendicular along the X axis.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the unique "Grid ID" for each ship.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the expression containing the position value of midship along the X axis.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the ship body.
Created in NX5.0.0
License requirements: None.
|
get |
Returns the expression containing the position value of waterline along the Z axis.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the expression containing the x max value.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the expression containing the x min value.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the expression containing the y max value.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the expression containing the z max value.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the expression containing the z min value.
Created in NX8.0.0
License requirements: None.