NXOpen .NET Reference
12.0.0
|
Used to create or edit a NXOpen.Features.ShipDesign.InverseBendingLines feature. More...
Public Types | |
enum | MethodType { Automatic, NumberOfCurves, FillingCoefficient, EvenFit } |
The method used to generate the bending curves. More... | |
enum | NeutralMethodType { BaseLine, CenterLine, NeutralAxis } |
The method used to calculate the neutral line. More... | |
enum | ReferencePlaneType { XCYCPlane, YCZCPlane, ZCXCPlane, NegativeXCYCPlane, NegativeYCZCPlane, NegativeZCXCPlane, DefineCSYS } |
The reference plane to draw the diagram on. More... | |
enum | MeasureType { LeftToRight, RightToLeft } |
The direction to measure from. More... | |
Public Member Functions | |
unsafe NXOpen.Body[] | GetFailedProfiles (out int[] failedReasons) |
The profiles that failed and error code for each failed profile. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | DrawVentHoles [get, set] |
Returns or sets the switch that determines if vent holes are drawn in the diagram. More... | |
unsafe NXOpen.Expression | Extension [get] |
Returns the extension added on each end of the profile. More... | |
unsafe double | FillingCoefficient [get, set] |
Returns or sets the filling coefficient that represents the amplitude of the bending line relative to the profile height. More... | |
unsafe NXOpen.Expression | GridSpacing [get] |
Returns the grid spacing in the diagram. More... | |
unsafe NXOpen.Expression | LowerMargin [get] |
Returns the lower margin on the profile. More... | |
unsafe int | MaxNumberOfCurves [get, set] |
Returns or sets the maximum number of curves to generate on the profile. More... | |
unsafe NXOpen.Features.ShipDesign.InverseBendingLinesBuilder.MeasureType | Measure [get, set] |
Returns or sets the measurement direction used in the table, left to right, or right to left. More... | |
unsafe NXOpen.Features.ShipDesign.InverseBendingLinesBuilder.MethodType | Method [get, set] |
Returns or sets the method used to calculate the number and spacing of the curves on the profile. More... | |
unsafe double | NeutralAxisPercent [get, set] |
Returns or sets the height of a line through the profile that maintains a constant length when the profile is bent. More... | |
unsafe NXOpen.Features.ShipDesign.InverseBendingLinesBuilder.NeutralMethodType | NeutralMethod [get, set] |
Returns or sets the neutral method determines the curve that is used for measurements and calculations when un-bending the profile. More... | |
unsafe double | NonlinearityCoefficient [get, set] |
Returns or sets the nonlinearity coefficient used to determine the bending curve spacing. More... | |
unsafe int | NumberOfCurves [get, set] |
Returns or sets the number of curves to generate on the profile. More... | |
unsafe int | NumberOfRows [get, set] |
Returns or sets the number of rows in the table. More... | |
unsafe double | OffsetBetweenDiagrams [get, set] |
Returns or sets the distance between the bottom of one table and the top of the next diagram. More... | |
unsafe NXOpen.Expression | Overlap [get] |
Returns the overlap distance of the bending curves. More... | |
unsafe NXOpen.SelectBodyList | ProfileBodies [get] |
Returns the profile bodies to create Inverse Bending Lines on. More... | |
unsafe NXOpen.Features.ShipDesign.InverseBendingLinesBuilder.ReferencePlaneType | ReferencePlane [get, set] |
Returns or sets the reference plane type determines how you will define the plane of the diagram and table More... | |
unsafe NXOpen.Point | ReferencePlanePoint [get, set] |
Returns or sets the reference plane origin when one of the standard planes is chosen. More... | |
unsafe NXOpen.Expression | SideMargin [get] |
Returns the side margin on each end of the profile. More... | |
unsafe NXOpen.Expression | UpperMargin [get] |
Returns the upper margin on the profile. More... | |
unsafe NXOpen.CoordinateSystem | UserCsys [get, set] |
Returns or sets the user defined CSYS used to locate and orient the tables and diagrams. More... | |
unsafe NXOpen.Expression | VarMarginIncrement [get] |
Returns the Increment used to vary horizontal margins for profiles. More... | |
unsafe NXOpen.Expression | VarMarginMax [get] |
Returns the maximum horizontal margin used for profiles. More... | |
unsafe NXOpen.Expression | VarMarginMin [get] |
Returns the minimum horizontal margin used for profiles. More... | |
unsafe int | VarOverlapMax [get, set] |
Returns or sets the variable aligned overlap maximum number of grids. More... | |
unsafe int | VarOverlapMin [get, set] |
Returns or sets the variable aligned overlap minimum number of grids. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Used to create or edit a NXOpen.Features.ShipDesign.InverseBendingLines feature.
This builder can create or edit multiple features, depending on the number of profile bodies input.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateInverseBendingLinesBuilder
Default values.
Property | Value |
---|---|
DrawVentHoles |
1 |
Extension.Value |
0 (millimeters part), 0 (inches part) |
FillingCoefficient |
0.75 |
GridSpacing.Value |
200 (millimeters part), 0 (inches part) |
LowerMargin.Value |
2.5 (millimeters part), 0 (inches part) |
MaxNumberOfCurves |
5 |
Measure |
LeftToRight |
Method |
Automatic |
NeutralAxisPercent |
60 |
NeutralMethod |
BaseLine |
NonlinearityCoefficient |
0.3 |
NumberOfCurves |
2 |
NumberOfRows |
10 |
OffsetBetweenDiagrams |
500 |
Overlap.Value |
200 (millimeters part), 0 (inches part) |
ReferencePlane |
XCYCPlane |
SideMargin.Value |
0 (millimeters part), 0 (inches part) |
UpperMargin.Value |
5 (millimeters part), 4 (inches part) |
VarMarginIncrement.Value |
20 (millimeters part), 0.75 (inches part) |
VarMarginMax.Value |
75 (millimeters part), 3 (inches part) |
VarMarginMin.Value |
15 (millimeters part), 0.75 (inches part) |
VarOverlapMax |
2 |
VarOverlapMin |
1 |
Created in NX8.0.0
unsafe NXOpen.Body [] NXOpen.Features.ShipDesign.InverseBendingLinesBuilder.GetFailedProfiles | ( | out int[] | failedReasons | ) |
The profiles that failed and error code for each failed profile.
Created in NX8.0.0
License requirements: None.
failedReasons | The error code for each failure. |
|
getset |
Returns or sets the switch that determines if vent holes are drawn in the diagram.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the extension added on each end of the profile.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the filling coefficient that represents the amplitude of the bending line relative to the profile height.
Only when method is NXOpen.Features.ShipDesign.InverseBendingLinesBuilder.MethodType.FillingCoefficient .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the grid spacing in the diagram.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the lower margin on the profile.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the maximum number of curves to generate on the profile.
Only when method is NXOpen.Features.ShipDesign.InverseBendingLinesBuilder.MethodType.NumberOfCurves or NXOpen.Features.ShipDesign.InverseBendingLinesBuilder.MethodType.EvenFit .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the measurement direction used in the table, left to right, or right to left.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the method used to calculate the number and spacing of the curves on the profile.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the height of a line through the profile that maintains a constant length when the profile is bent.
Measured as a percentage of the profile height relative to the base line.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the neutral method determines the curve that is used for measurements and calculations when un-bending the profile.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the nonlinearity coefficient used to determine the bending curve spacing.
Only when method is NXOpen.Features.ShipDesign.InverseBendingLinesBuilder.MethodType.NumberOfCurves .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the number of curves to generate on the profile.
Only when method is NXOpen.Features.ShipDesign.InverseBendingLinesBuilder.MethodType.NumberOfCurves .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the number of rows in the table.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the distance between the bottom of one table and the top of the next diagram.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the overlap distance of the bending curves.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the profile bodies to create Inverse Bending Lines on.
The list can be populated in any one of the following ways:
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the reference plane type determines how you will define the plane of the diagram and table
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the reference plane origin when one of the standard planes is chosen.
Only when reference plane type is one of:
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the side margin on each end of the profile.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the upper margin on the profile.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the user defined CSYS used to locate and orient the tables and diagrams.
Only when reference plane type is NXOpen.Features.ShipDesign.InverseBendingLinesBuilder.ReferencePlaneType.DefineCSYS .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the Increment used to vary horizontal margins for profiles.
Created in NX8.5.0
License requirements: nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the maximum horizontal margin used for profiles.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the minimum horizontal margin used for profiles.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the variable aligned overlap maximum number of grids.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the variable aligned overlap minimum number of grids.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")