NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.InsertFramesBuilder builder More...
Public Types | |
enum | Types { Transverse, LongitudnalZ, LongitudnalY } |
Represents the Insert Frame Builder type. More... | |
Properties | |
unsafe string | StartFrameName [get, set] |
Returns or sets the Transverse Frame name More... | |
unsafe NXOpen.Features.ShipDesign.InsertFramesBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Properties inherited from NXOpen.Features.ShipDesign.TransFrameBuilder | |
unsafe string | AttribName [get, set] |
Returns or sets the attribute for name type. More... | |
unsafe string | AttribRef [get, set] |
Returns or sets the attribute for reference type. More... | |
unsafe string | FeatureNameSuffix [get, set] |
Returns or sets the suffix name. More... | |
unsafe int | NegateFrame [get, set] |
Returns or sets the reverse index since where frames turn to opposite. More... | |
unsafe NXOpen.Features.ShipDesign.TransFrameListItemBuilderList | TransFrameNegList [get] |
Returns the negative list. More... | |
unsafe NXOpen.Features.ShipDesign.TransFrameListItemBuilderList | TransFramePosList [get] |
Returns the positive list. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.ShipDesign.TransFrameBuilder | |
unsafe NXOpen.Features.ShipDesign.TransFrameListItemBuilder | CreateTransFrameListItem () |
Create a list containing all required info to generate transverse frame. More... | |
Represents a NXOpen.Features.ShipDesign.InsertFramesBuilder builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateInsertFramesBuilder
Created in NX5.0.0
|
getset |
Returns or sets the Transverse Frame name
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")