NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.ExpansionDrawingBuilder . More...
Public Types | |
enum | JaExpansiondrawingbuilderMetricScale { S501, S201, S101, S51, S21, S11, S12, S15, S110, S120, S150, S1100, Custom, Default } |
the standard Metric drawing sheet scales More... | |
enum | JaExpansiondrawingbuilderEnglishScale { S81, S41, S21, S11, S12, S14, S18, Custom, Default } |
the standard English drawing sheet scales More... | |
Properties | |
unsafe NXOpen.Plane | AftPlane [get, set] |
Returns or sets the aft plane More... | |
unsafe NXOpen.Plane | BasePlane [get, set] |
Returns or sets the base plane More... | |
unsafe bool | BasicDesignMode [get, set] |
Returns or sets the basic design application flag More... | |
unsafe NXOpen.Features.ShipDesign.DrawingTemplateBuilder | DrawingTemplate [get] |
Returns the drawing template More... | |
unsafe NXOpen.Features.ShipDesign.ExpansionDrawingBuilder.JaExpansiondrawingbuilderEnglishScale | EnglishScale [get, set] |
Returns or sets the English drawing scale More... | |
unsafe NXOpen.Plane | ForePlane [get, set] |
Returns or sets the fore plane More... | |
unsafe bool | IsEdit [get, set] |
Returns or sets the flag to indicate to either create or edit a Ship Expansion View. More... | |
unsafe NXOpen.Features.ShipDesign.ExpansionDrawingBuilder.JaExpansiondrawingbuilderMetricScale | MetricScale [get, set] |
Returns or sets the Metric drawing scale More... | |
unsafe NXOpen.SelectNXObjectList | PlatesToExpand [get] |
Returns the plates to be expanded More... | |
unsafe double | ScaleDenominator [get, set] |
Returns or sets the denominator of a custom scale More... | |
unsafe double | ScaleNumerator [get, set] |
Returns or sets the numerator of a custom scale More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
unsafe NXOpen.Plane | UpperPlane [get, set] |
Returns or sets the upper plane More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.ShipDesign.ExpansionDrawingBuilder .
This class is used to create expansion drawing and just returns a null reference (Nothing in Visual Basic)
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateExpansionDrawingBuilder
Created in NX10.0.0
the standard Metric drawing sheet scales
|
getset |
Returns or sets the aft plane
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the base plane
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the basic design application flag
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
get |
Returns the drawing template
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the English drawing scale
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the fore plane
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the flag to indicate to either create or edit a Ship Expansion View.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the Metric drawing scale
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
get |
Returns the plates to be expanded
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the denominator of a custom scale
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the numerator of a custom scale
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the tolerance
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the upper plane
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")