NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.DvToMvMapping builder. More...
Properties | |
unsafe NXOpen.Body | AdoptedDesignBody [get, set] |
Returns or sets the adopted design body. More... | |
unsafe NXOpen.Body | AdoptedMfgBody [get, set] |
Returns or sets the adopted manufacturing body. More... | |
unsafe NXOpen.Features.Feature | DesignFeatureGroup [get, set] |
Returns or sets the design feature group. More... | |
unsafe NXOpen.Features.Feature | MfgFeatureGroup [get, set] |
Returns or sets the mfg feature group. More... | |
unsafe NXOpen.Body | OriginalDesignBody [get, set] |
Returns or sets the original design body. More... | |
unsafe NXOpen.Body | OriginalMfgBody [get, set] |
Returns or sets the original manufacturing body. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.DvToMvMapping builder.
This builder is used to create ship version-up design view to manufacturing view mapping feature. The mapping feature is created during a special version-up process, and will be used to drive NX to propagate changes from design body to manufacturing body automatically.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateDvToMvMappingBuilder
Created in NX8.5.0
|
getset |
Returns or sets the adopted design body.
Created in NX8.5.0
License requirements to get this property: nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the adopted manufacturing body.
Created in NX8.5.0
License requirements to get this property: nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the design feature group.
Created in NX8.5.0
License requirements to get this property: nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the mfg feature group.
Created in NX8.5.0
License requirements to get this property: nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the original design body.
Created in NX8.5.0
License requirements to get this property: nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the original manufacturing body.
Created in NX8.5.0
License requirements to get this property: nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_ship_detail ("Ship Detail Design")