NXOpen .NET Reference
12.0.0
|
Used to supply the list of corner cut locations and seam curves to the NXOpen.Features.ShipDesign.CornerCutBuilder More...
Properties | |
unsafe NXOpen.Point | CornerPoint [get, set] |
Returns or sets the corner point as the cut location. More... | |
unsafe NXOpen.SelectTaggedObject | PlacementFace [get] |
Returns the placement face from plate system to add corner cuts. More... | |
unsafe NXOpen.SelectTaggedObject | SeamCurve [get] |
Returns the seam curve to resize the corner cut. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Used to supply the list of corner cut locations and seam curves to the NXOpen.Features.ShipDesign.CornerCutBuilder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateCornerCutListitemBuilder
Created in NX8.5.0
|
getset |
Returns or sets the corner point as the cut location.
The corner point is used only when the placement type is using corner.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the placement face from plate system to add corner cuts.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the seam curve to resize the corner cut.
Created in NX8.5.0
License requirements: None.